SPMU447 June 2026 CC2755P20
The SWD physical interface interacts with the ArmĀ® serial wire debug port (SW-DP) to gain access to the debug access port bus interconnect (DAPBUSIC) when the SW-DP is enabled. From TI, devices ship with the SW-DP enabled to allow SWD access to the device for development and production programming. The SW-DP can be configured to be permanently disabled through the boot configuration policy, see "debugCfg" in Table 30-2348. The DAPBUSIC enables a debug probe to access one or more debug access ports. For a debug probe to be able to communicate with an access port, the SW-DP debug port must not be disabled by the boot configuration policy, and the target access port must also not be disabled by the boot configuration policy. The available access ports are given in Section 5.3.2.