SPRABJ8E September 2022 – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The sense-on-power (SOP) signals are used to latch in the selected boot mode into the AM26x device. The SOP[3:0] signals are sampled during the PORz rising edge (low to high logic transition). The resulting 4 bits are used to branch the boot ROM into the selected boot mode. Not all combinations of SOP signals are supported. For a full description of the SOP pin states and supported boot modes, see the device-specific AM26x Technical Reference Manual.