SPRABJ8E September   2022  – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 AM26x Device Power Rails
    2. 2.2 Discrete DC-DC Power Solution
    3. 2.3 Integrated PMIC Power Solution
      1. 2.3.1 Using TPS653860 With AM26x
      2. 2.3.2 Using TPS650360x With AM261x
    4. 2.4 Power Decoupling and Filtering
      1. 2.4.1 ADC/DAC Voltage Reference Decoupling
    5. 2.5 Estimated Power Consumption
    6. 2.6 Power Distribution Network
      1. 2.6.1 Simulations
        1. 2.6.1.1 Core Digital Power 1.2V
        2. 2.6.1.2 Digital and Analog I/O Power 3.3V
    7. 2.7 eFuse Power
      1. 2.7.1 External VPP Supply
      2. 2.7.2 On-Chip LDO Used as VPP Supply(1)
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
      1. 3.1.1 Crystal Clocking Mode
      2. 3.1.2 Oscillator Clocking Mode
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
    1. 4.1 PORz
    2. 4.2 WARMRSTn
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 Series Termination Resistors
    2. 6.2 Power - AM261x ZFG, ZEJ, ZNC
    3. 6.3 Pull Resistors - QSPI
    4. 6.4 Pull Resistors - OSPI
    5. 6.5 Length Matching for OSPI and QSPI Signals
    6. 6.6 ROM OSPI and QSPI Boot Requirements
      1. 6.6.1 AM263x QSPI Boot Pin Requirements
        1. 6.6.1.1 Reset
      2. 6.6.2 AM263Px OSPI and QSPI Boot Pin Requirements
        1. 6.6.2.1 AM263Px SIP OSPI RESET Implementation (ZCZ_F)
      3. 6.6.3 AM261x OSPI and QSPI Boot Pin Requirements
    7. 6.7 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

Core Digital Power 1.2V

Z11 simulations were performed on the 1.2V core digital power net of the AM263x LaunchPad EVM to verify transient power margin. The simulation domain included the:

  • AM263x BGA (UI) 1.2V digital and GND return fan-out
  • Internal PCB 1.2V and GND return planes
  • Decoupling placed on the 1.2V power net,
  • U29 buck regulator output LC filter up to switch node

These simulations were done iteratively with multiple capacitor BOM changes made between each iteration. Each iteration was characterized primarily by the maximum and minimum frequency bandwidth below Ztarget (see above sections) and the BOM selection changed to maximize bandwidth and maximum Ztarget margin. Only the initial and final chosen BOM iterations are shown in Figure 2-8and Figure 2-10.

AM263x AM263Px  AM263x LaunchPad PDN
                    Simulations – 1.2V Core Power Simulation Domain Figure 2-8 AM263x LaunchPad PDN Simulations – 1.2V Core Power Simulation Domain
AM263x AM263Px AM263x LaunchPad PDN
                    Simulations – 1.2V Core Power Simulation Domain Figure 2-9 AM263x LaunchPad PDN Simulations – 1.2V Core Power Simulation Domain
AM263x AM263Px AM263x LaunchPad PDN Simulations – 1.2V Core Power Simulated Z11 Figure 2-10 AM263x LaunchPad PDN Simulations – 1.2V Core Power Simulated Z11
  • AM263x LaunchPad PDN Simulations – 1.2V Core Power Simulated Z11
    • This resulted in the marker (m2) point of 5.5mΩ
    • Ztarget requirement of 36mΩ maintained from 50KHz to 63MHz
    • Major difference in BOM was replacing all 0.1µF BGA and local decoupling capacitors with 1.0µF capacitors - this entirely removed the 10MHz resonant point in the PDN impedance spectrum