SPRABJ8E September   2022  – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 AM26x Device Power Rails
    2. 2.2 Discrete DC-DC Power Solution
    3. 2.3 Integrated PMIC Power Solution
      1. 2.3.1 Using TPS653860 With AM26x
      2. 2.3.2 Using TPS650360x With AM261x
    4. 2.4 Power Decoupling and Filtering
      1. 2.4.1 ADC/DAC Voltage Reference Decoupling
    5. 2.5 Estimated Power Consumption
    6. 2.6 Power Distribution Network
      1. 2.6.1 Simulations
        1. 2.6.1.1 Core Digital Power 1.2V
        2. 2.6.1.2 Digital and Analog I/O Power 3.3V
    7. 2.7 eFuse Power
      1. 2.7.1 External VPP Supply
      2. 2.7.2 On-Chip LDO Used as VPP Supply(1)
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
      1. 3.1.1 Crystal Clocking Mode
      2. 3.1.2 Oscillator Clocking Mode
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
    1. 4.1 PORz
    2. 4.2 WARMRSTn
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 Series Termination Resistors
    2. 6.2 Power - AM261x ZFG, ZEJ, ZNC
    3. 6.3 Pull Resistors - QSPI
    4. 6.4 Pull Resistors - OSPI
    5. 6.5 Length Matching for OSPI and QSPI Signals
    6. 6.6 ROM OSPI and QSPI Boot Requirements
      1. 6.6.1 AM263x QSPI Boot Pin Requirements
        1. 6.6.1.1 Reset
      2. 6.6.2 AM263Px OSPI and QSPI Boot Pin Requirements
        1. 6.6.2.1 AM263Px SIP OSPI RESET Implementation (ZCZ_F)
      3. 6.6.3 AM261x OSPI and QSPI Boot Pin Requirements
    7. 6.7 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

General Digital Peripheral Routing Guidelines

The following general routing recommendations need to be followed throughout an AM26x PCB design. The 45nm LVCMOS process I/O can produce relatively fast edge-rates. Without transmission-line effects planned for, this can result in severe overshoot or undershoot even with relatively short traces on the PCB. These uncontrolled level transitions can damage associated components by presenting attached I/O with over/under-voltage conditions. Additionally, these uncontrolled transitions can radiate excessively which creates cross-talk and EMI compliance problems.

To mitigate these problems:

  • Route all digital I/O as controlled impedance transmission-lines (microstrip or stripline).
  • Place series termination near each AM26x transmit pin and attached transmit pins of associated IC.
    • The values and performance of these termination resistors need to be validated during wake-up of new PCB hardware.
    • In some cases, these termination resistors are not required, but need to only be removed or eliminated from the design after testing. 0Ω resistors can aid in creating footprints where termination resistors are needed.
  • Route with solid ground return planes on adjacent layers.
  • Route with ground return rings surrounding constantly switching signals (clocks, EPWM).
  • Route with ground return rings surrounding sensitive analog signals (ADC/DAC channels, VREF).

For additional guidance on peripheral routing, refer to High-speed Interface Layout Guidelines.