SPRABJ8E September 2022 – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The 3.3V power system on AM261x ZFG devices are explored using the AM261x LaunchPad EVM (LP-AM261), from the 3.3V buck output of the PMIC (TPS650366) through the board power planes and ending in at the BGA bulk and per pin decoupling capacitor array. The PMIC 3.3V buck output supplies power for all of the AM261x digital I/O, analog I/O, and the rest of the LaunchPad loads. This is common in most designs where all 3.3V digital level I/O share a common power supply. Additional filtering for the local AM261x 3.3V analog power net is done through the LC filter of ferrite-bead FB2 and associated capacitors. This is used to create a low-IR drop low-pass filter that attenuates the higher frequency switching harmonics of the PMIC buck output.
Figure 14-17 AM261x LaunchPad Excerpt –
3.3V Digital and Analog Power Planes on Layer 3 and Layer 4
Figure 14-18 AM261x LaunchPad Excerpt –
3.3V Digital I/O BGA Pinout and PMIC Output
Figure 14-19 AM261x LaunchPad Excerpt -
3.3V Analog IO BGA Pinout
Figure 14-20 AM261x LaunchPad Excerpt –
3.3V Digital Plane on Layer 3
Figure 14-21 AM261x LaunchPad Excerpt –
3.3V Digital Power Decoupling Mounting, Layer 6A 1.2V core digital power flow for a 4-layer PCB is under study and can be included in a future revision of this document.