SPRABJ8E September   2022  – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 AM26x Device Power Rails
    2. 2.2 Discrete DC-DC Power Solution
    3. 2.3 Integrated PMIC Power Solution
      1. 2.3.1 Using TPS653860 With AM26x
      2. 2.3.2 Using TPS650360x With AM261x
    4. 2.4 Power Decoupling and Filtering
      1. 2.4.1 ADC/DAC Voltage Reference Decoupling
    5. 2.5 Estimated Power Consumption
    6. 2.6 Power Distribution Network
      1. 2.6.1 Simulations
        1. 2.6.1.1 Core Digital Power 1.2V
        2. 2.6.1.2 Digital and Analog I/O Power 3.3V
    7. 2.7 eFuse Power
      1. 2.7.1 External VPP Supply
      2. 2.7.2 On-Chip LDO Used as VPP Supply(1)
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
      1. 3.1.1 Crystal Clocking Mode
      2. 3.1.2 Oscillator Clocking Mode
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
    1. 4.1 PORz
    2. 4.2 WARMRSTn
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 Series Termination Resistors
    2. 6.2 Power - AM261x ZFG, ZEJ, ZNC
    3. 6.3 Pull Resistors - QSPI
    4. 6.4 Pull Resistors - OSPI
    5. 6.5 Length Matching for OSPI and QSPI Signals
    6. 6.6 ROM OSPI and QSPI Boot Requirements
      1. 6.6.1 AM263x QSPI Boot Pin Requirements
        1. 6.6.1.1 Reset
      2. 6.6.2 AM263Px OSPI and QSPI Boot Pin Requirements
        1. 6.6.2.1 AM263Px SIP OSPI RESET Implementation (ZCZ_F)
      3. 6.6.3 AM261x OSPI and QSPI Boot Pin Requirements
    7. 6.7 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

AM263Px OSPI and QSPI Boot Pin Requirements

The following pins are configured in the device boot ROM to enable boot from the OSPI (or QSPI) flash device. These pins must be used in the connection between the AM263Px MCU and flash device.

Table 6-6 AM263Px OSPI Pins Configured in Boot ROM (ZCZ_C and ZCZ_S Package)
Ball Name Signal Name GPIO # PinMux Mode #
QSPI0_CSn0 OSPI0_CSn0 0 0
QSPI0_CLK0 OSPI0_CLK0 2 0
QSPI0_D0 OSPI0_D0 3 0
QSPI0_D1 OSPI0_D1 4 0
QSPI0_D2 OSPI0_D2 5 0
QSPI0_D3 OSPI0_D3 6 0
MCAN0_RX OSPI0_D4 7 2
MCAN0_TX OSPI0_D5 8 2
MCAN1_RX OSPI0_D6 9 2
MCAN1_TX OSPI0_D7 10 2

The AM263Px can reset an OSPI flash device using the dedicated OSPI0_RESET_OUT mux mode on GPIO20, GPIO66, or GPIO64. On the AM263Px controlCARD, the on-board OSPI flash reset signal is generated from the output of an AND gate with WARMRSTn and OSPI0_RESET_OUT0 as inputs. This method allows the flash device to be reset when the AM263Px device is power cycled, or through a software reset command or WARM-RESET.


AM263x AM263Px AM263Px Launchpad OSPI Reset
                    Scheme (ZCZ_C and ZCZ_S)

Figure 6-6 AM263Px Launchpad OSPI Reset Scheme (ZCZ_C and ZCZ_S)
Note: WARMRSTn is an open drain pin and hence, WARMRSTn should have an external pull up resistor connected to 3.3V.