SPRABJ8E September   2022  â€“ November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 AM26x Device Power Rails
    2. 2.2 Discrete DC-DC Power Solution
    3. 2.3 Integrated PMIC Power Solution
      1. 2.3.1 Using TPS653860 With AM26x
      2. 2.3.2 Using TPS650360x With AM261x
    4. 2.4 Power Decoupling and Filtering
      1. 2.4.1 ADC/DAC Voltage Reference Decoupling
    5. 2.5 Estimated Power Consumption
    6. 2.6 Power Distribution Network
      1. 2.6.1 Simulations
        1. 2.6.1.1 Core Digital Power 1.2V
        2. 2.6.1.2 Digital and Analog I/O Power 3.3V
    7. 2.7 eFuse Power
      1. 2.7.1 External VPP Supply
      2. 2.7.2 On-Chip LDO Used as VPP Supply(1)
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
      1. 3.1.1 Crystal Clocking Mode
      2. 3.1.2 Oscillator Clocking Mode
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
    1. 4.1 PORz
    2. 4.2 WARMRSTn
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 Series Termination Resistors
    2. 6.2 Power - AM261x ZFG, ZEJ, ZNC
    3. 6.3 Pull Resistors - QSPI
    4. 6.4 Pull Resistors - OSPI
    5. 6.5 Length Matching for OSPI and QSPI Signals
    6. 6.6 ROM OSPI and QSPI Boot Requirements
      1. 6.6.1 AM263x QSPI Boot Pin Requirements
        1. 6.6.1.1 Reset
      2. 6.6.2 AM263Px OSPI and QSPI Boot Pin Requirements
        1. 6.6.2.1 AM263Px SIP OSPI RESET Implementation (ZCZ_F)
      3. 6.6.3 AM261x OSPI and QSPI Boot Pin Requirements
    7. 6.7 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

AM261x OSPI and QSPI Boot Pin Requirements

The following pins are configured in the device boot ROM to enable boot from the OSPI (or QSPI) flash device. These pins must be used in the connection between the AM261x MCU and flash device.

Table 6-7 AM261x ZCZ Package OSPI Pins Configured in Boot ROM
Ball Name Signal Name GPIO # PinMux Mode #
GPIO0 OSPI0_CSn0 0 0
GPIO2 OSPI0_CLK0 2 0
GPIO3 OSPI0_D0 3 0
GPIO4 OSPI0_D1 4 0
GPIO5 OSPI0_D2 5 0
GPIO6 OSPI0_D3 6 0
GPIO7 OSPI0_D4 7 1
GPIO8 OSPI0_D5 8 1
GPIO9 OSPI0_D6 9 1
GPIO10 OSPI0_D7 10 1
Table 6-8 AM261x ZFG, ZEJ, ZNC Package OSPI Pins Configured in Boot ROM
Package Name Function Name GPIO # PinMux Mode #
GPIO62 OSPI0_CSn0 62 2
GPIO10 OSPI0_CLK0 10 2
GPIO2 OSPI0_D0 2 1
GPIO70 OSPI0_D1 70 2
GPIO7 OSPI0_D2 7 2
GPIO69 OSPI0_D3 69 2
GPIO76 OSPI0_D4 76 2
GPIO67 OSPI0_D5 67 2
GPIO8 OSPI0_D6 8 2
GPIO68 OSPI0_D7 68 2
Note: For AM261x devices in OSPI boot mode, the Boot ROM configures GPIO61 as the OSPI0_RESET_OUT0 signal and drives the pin low to reset an external OSPI device during this boot mode. However, due to a reset signal management issue in the OSPI controller, this pin does not de-assert after an external OSPI flash device resets, thus holding any external flash device in reset and causing the boot to fail. For more details and workarounds, refer to the Errata AM261 Sitaraâ„¢ Microcontroller Silicon Revision 1.0.