SPRABJ8E September 2022 – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The AM263x, AM263Px, and one of the four packages of the AM261x MCUs are packaged in a ZCZ0324A 324 ball, 0.8mm pitch, 18 × 18 full NFBGA array 15mm × 15mm package (referred to as 'ZCZ package' in this document). The larger pitch on this package allows for a low layer count for power and full signal fan-out. In the case of the LP-AM263 EVM, a 6-layer stackup design was able to fully route all power and signal pins across the device for the LaunchPad form-factor of boards. The LP-AM263 LaunchPad stackup below represents the most optimized stackup example for the ZCZ package devices at this time.
Lower layer count stackups for the ZCZ package are likely possible, especially when considering partial signal fan-out designs. However, these have not yet been explored by TI.
Figure 12-1 LP-AM263 Stackup The other three packages of the AM261x MCU are described in the table below:
| Package Name (Type, Ball Count) | Package Dimensions | BGA Pitch | BGA Array |
|---|---|---|---|
| ZNC (NFBGA, 293) |
10mm × 10mm | 0.5mm | 19 × 19 |
| ZEJ (NFBGA, 256) |
13mm × 13mm | 0.8mm | 16 × 16 |
| ZFG (NFBGA, 304) |
13.25mm × 13.25mm | 0.65mm | 20 × 20 |
In the case of the LP-AM261 EVM, a 6-layer stackup design was able to fully route all power and signal pins across the ZFG package device for the LaunchPad form-factor of boards. The LP-AM261 LaunchPad stackup below represents an optimized, full-system stackup example for the ZFG package at this time:
Figure 12-2 LP-AM261 StackupLower layer count stackups for the AM261x ZFG and ZNC packages have been explored by TI. Pictured below is an example of a 4-layer stackup for PCB systems utilizing the AM261x ZFG or ZNC package sizes:
Figure 12-3 AM261x ZFG/ZNC PCB System
Stackup