SPRABJ8E September   2022  – November 2026 AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Power
    1. 2.1 AM26x Device Power Rails
    2. 2.2 Discrete DC-DC Power Solution
    3. 2.3 Integrated PMIC Power Solution
      1. 2.3.1 Using TPS653860 With AM26x
      2. 2.3.2 Using TPS650360x With AM261x
    4. 2.4 Power Decoupling and Filtering
      1. 2.4.1 ADC/DAC Voltage Reference Decoupling
    5. 2.5 Estimated Power Consumption
    6. 2.6 Power Distribution Network
      1. 2.6.1 Simulations
        1. 2.6.1.1 Core Digital Power 1.2V
        2. 2.6.1.2 Digital and Analog I/O Power 3.3V
    7. 2.7 eFuse Power
      1. 2.7.1 External VPP Supply
      2. 2.7.2 On-Chip LDO Used as VPP Supply(1)
  6. 3 Clocking
    1. 3.1 Crystal and Oscillator Input Options
      1. 3.1.1 Crystal Clocking Mode
      2. 3.1.2 Oscillator Clocking Mode
    2. 3.2 Output Clock Generation
    3. 3.3 Crystal Selection and Shunt Capacitance
    4. 3.4 Crystal Placement and Routing
  7. 4 Resets
    1. 4.1 PORz
    2. 4.2 WARMRSTn
  8. 5 Bootstrapping
    1. 5.1 SOP Signal Implementation
  9. 6 OSPI and QSPI Memory Implementation
    1. 6.1 Series Termination Resistors
    2. 6.2 Power - AM261x ZFG, ZEJ, ZNC
    3. 6.3 Pull Resistors - QSPI
    4. 6.4 Pull Resistors - OSPI
    5. 6.5 Length Matching for OSPI and QSPI Signals
    6. 6.6 ROM OSPI and QSPI Boot Requirements
      1. 6.6.1 AM263x QSPI Boot Pin Requirements
        1. 6.6.1.1 Reset
      2. 6.6.2 AM263Px OSPI and QSPI Boot Pin Requirements
        1. 6.6.2.1 AM263Px SIP OSPI RESET Implementation (ZCZ_F)
      3. 6.6.3 AM261x OSPI and QSPI Boot Pin Requirements
    7. 6.7 Additional OSPI and QSPI References
  10. 7 Debug Interfaces
    1. 7.1 JTAG Emulators and Trace
    2. 7.2 UART
  11. 8 USB
    1. 8.1 USB Device Mode
    2. 8.2 USB Host Mode
  12. 9 Multiplexed Peripherals
  13. 10Digital Peripherals
    1. 10.1 General Digital Peripheral Routing Guidelines
    2. 10.2 Trace Length Matching
  14. 11Analog Peripherals
    1. 11.1 General Analog Peripheral Routing Guidelines
      1. 11.1.1 Resolver ADC Routing Guidelines
  15. 12Layer Stackup
    1. 12.1 Key Stackup Features
  16. 13Vias
  17. 14BGA Power Fan-Out and Decoupling Placement
    1. 14.1 Ground Return
      1. 14.1.1 Ground Return - ZCZ Package AM26x Devices
      2. 14.1.2 Ground Return - ZNC and ZFG Package AM261x Devices
    2. 14.2 1.2V Core Digital Power
      1. 14.2.1 1.2V Core Digital Power Key Layout Considerations - ZCZ
      2. 14.2.2 1.2V Core Digital Power Key Layout Considerations - ZFG
    3. 14.3 3.3V Digital and Analog Power
      1. 14.3.1 3.3V I/O Power Key Layout Considerations - ZCZ
      2. 14.3.2 3.3V I/O Power Key Layout Considerations - ZFG
    4. 14.4 1.8V Digital and Analog Power
      1. 14.4.1 1.8V Key Layout Considerations - ZCZ
      2. 14.4.2 1.8V Key Layout Considerations - ZFG
  18. 15Summary
  19. 16References
  20. 17Revision History

Using TPS650360x With AM261x

The AM261x LaunchPad EVM design makes use of the smaller-package, lower-cost TPS65036x PMIC. This PMIC integrates four supply rails to power the MCU and other on-board peripherals.

Note: This PMIC can output 1.2V or 1.25V at 2A, which meets the VDD_CORE supply requirements of the AM261x MCU. However, because the AM263x and AM263Px require 1.2V at 3A, this PMIC must not be used to power those devices.
AM263x AM263Px LP-AM261 PMIC
                    Implementation Figure 2-3 LP-AM261 PMIC Implementation
Table 2-4 TPS65036x Configuration on LP-AM261
Output Power Rail Voltage Purpose Enabled at Power-On?
BUCK1 3.3V AM261x IO voltage and peripheral supply ✓
BUCK2 2.5V System Ethernet PHY supply ✓
BUCK3 1.25V (500MHz Industrial-grade AM261x) AM261x core voltage supply ✓
LDO 1.8V Flash IO voltage supply ✓

There are several variants of this PMIC depending on what supply voltages and features are required for an AM261x system.

Table 2-5 TPS65036x Variants for AM261x
Orderable Part Number BUCK1 BUCK2 BUCK3 LDO WD Enabled
TPS65036601RAYRQ1 3.3V 2.5V 1.25V (for Industrial-grade AM261x) 1.8V (for 1.8V IO external flash) YES
TPS65036605RAYRQ1 5V 3.3V 1.25V (for Industrial-grade AM261x) 1.8V (for 1.8V IO external flash) YES
TPS6503660DRAYRQ1 5V 3.3V 1.2V (for Automotive-grade AM261x) Disabled YES
TPS65036619RAYRQ1 3.3V Disabled 1.25V (for Industrial-grade AM261x) 1.8V YES
Note: Watchdog Enabled refers to the PMIC's watchdog Long Window Timer, a 12 minute timer that stops the PMIC, MCU operation from hanging if the system is idle for 12 minutes or longer. This feature is relevant for applications where safety is a priority. When the Watchdog is enabled, the PMIC asserts a reset if left idle for 12 minutes.

For the TPS650360x variants with the Watchdog enabled, this can be disabled via an I2C write to the PMIC registers, or by connecting the GPIO pin (pin 13) to the VDD_1P8 pin (pin 3) or any other supply that comes up before the PMIC ramps. If the watchdog is to be disabled using this hardware method, then the power supply pulling the GPIO pin high must ramp before the PMIC turns on. This way, the internal bit to disable the PMIC is set before the PMIC powers on.

The nRSTOUT output of the PMIC must be used to help drive the PORz reset input to the AM261x device to make sure the power on sequencing of the power rails is complete before releasing the MCU from reset. For more information, see Figure 4-3.