SPRACH6D January 2019 – September 2021 66AK2G12 , AM2431 , AM2432 , AM2434 , AM3356 , AM3357 , AM3358 , AM3359 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442 , AMIC110 , AMIC120
Sitara AM64x and AM243x families currently provide support for the IO-Link® master.
Feature | Description | Implementation |
---|---|---|
IO-Link Types | IO-Link Master | Yes |
IO-Link Standards | IO-Link Specification IEC 61131-9 V1.1.2 (V1.0 backwards compatible) | Yes |
IO-Link Specification IEC 61131-9 V1.1.3 | Yes (depends on ratification) | |
IODD V1.1 | Yes | |
Communication Classess | Com1, Com 2, Com 3 (4.8, 38.4, 230.4 Kbit/s) | Yes |
Telegram Types | 0, 1, 2.1, 2.2, 2.3, 2.4, 2.5 | Yes |
Max. IO-Link Channels | 8 | Yes |
IO-Link Stack | Hardware interface (BSP, HW control) | Yes |
Message handler | Yes | |
Application layer (on-request data objects, process data objects) | Yes | |
System management | Yes | |
Data storage (master) | Yes | |
Standard master interface via API | Yes | |
Standard master interface via UART | Yes | |
Device Configuration | IO-Link Master Configuration Tool | Yes |