SPRACX5 May   2021 DRA710 , DRA710 , DRA712 , DRA712 , DRA714 , DRA714 , DRA716 , DRA716 , DRA718 , DRA718 , DRA722 , DRA722 , DRA724 , DRA724 , DRA725 , DRA725 , DRA726 , DRA726 , DRA745 , DRA745 , DRA746 , DRA746 , DRA74P , DRA74P , DRA750 , DRA750 , DRA752 , DRA752 , DRA756 , DRA756 , DRA75P , DRA75P , DRA780 , DRA780 , DRA781 , DRA781 , DRA782 , DRA782 , DRA783 , DRA783 , DRA785 , DRA785 , DRA786 , DRA786 , DRA787 , DRA787 , DRA788 , DRA788 , DRA790 , DRA790 , DRA791 , DRA791 , DRA793 , DRA793 , DRA797 , DRA797 , TDA2EG-17 , TDA2EG-17 , TDA2HF , TDA2HF , TDA2HG , TDA2HG , TDA2HV , TDA2HV , TDA2LF , TDA2LF , TDA2P-ABZ , TDA2P-ABZ , TDA2P-ACD , TDA2P-ACD , TDA2SA , TDA2SA , TDA2SG , TDA2SG , TDA2SX , TDA2SX

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Standard DRM Framework
    2. 1.2 vDRM-Based Framework
  3. 2Display Content Based vDRM on Linux
  4. 3Multimedia Support Based vDRM on Linux
    1. 3.1 Gstreamer
    2. 3.2 viddec3test
    3. 3.3 modetest
    4. 3.4 kmscube
  5. 4Display Weston-Based Application
  6. 5Display EGL-Based Application
  7. 6Interactive Display Across PSDKLA and VISION-SDK
    1. 6.1 ALPHA Setting
    2. 6.2 ZORDER Setting: DISPC_xxx_ATTRIBUTES[26-27]
  8. 7Dual-Display Demo
  9. 8Build Linux Vision SDK File System
  10. 9References

Multimedia Support Based vDRM on Linux

Due to the IVI/cluster/ADAS project has a specific requirement for boot time. Different with the standard DRM display framework. The vDRM framework can adjust the multicore architecture and improve the boot time performance.

For PSDKLA + VISION-SDK architecture, we often use early boot late-attach. Figure 3-1 shows the boot flow.

GUID-20210407-CA0I-XCBM-XJTX-TKFKNMCK8L07-low.gif Figure 3-1 The Boot Flow

For some application that based omapdrm will not work with virtual DRM. So we need to adjust the vDRM requirement. Here are some examples: Gstreamer/viddec3test/modetest/kmscube. Those binaries can download from the attachment.