SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Recommended approach to implement the attached device reset is by using AND gate logic for on-board Media and Data Storage devices, and other peripherals as applicable. One of the AND gate input is the processor general purpose input/output (GPIO) pin and has provision for pullup and 0 Ω to isolate. The other input of the AND gate is the Main Domain POR (cold reset) status output (PORz_OUT) or Main Domain warm reset status output (RESETSTATz) signal. The choice of reset status output is application dependent. Ensure the attached device reset inputs are pulled as per the device recommendations.
In case an ANDing logic is not implemented and the processor Main Domain warm reset status output (RESETSTATz) is used to reset the attached device, ensure the IO voltage level of the attached device matches the processor IO voltage level. A level translator is recommended to match the IO voltage level.
The power supply (3.3 V) for the SD Card needs to be connected through a controlled external power switch.
The power switch and power switch reset logic allows power cycling of the SD Card (since this is the only way to reset the SD Card) and place the SD Card back into its default state.
For more information on implementing reset logic for the attached devices and power switch enable logic for SD Card, refer Starter Kit SK-AM62B-P1, Starter Kit SK-AM62-LP, Starter Kit SK-AM62-SIP and other SK schematics.