There are additional trends in traction inverter designs worth mentioning. Some of these trends include:
- Increasing power levels and automotive safety integrity levels (for example, 100kW to 500kW and ASIL C to ASIL D)
- Shifting toward 800+V technology with increased switching transient voltages (as of 2025, 900V cars are already available)
- Easily adjusting the gate-drive strength to reduce overshoot and improve efficiency
- Employing an inductive position-sensing technology, instead of a resolver, to potentially reduce costs
- Employing coreless current sensing alternatives, ranging from u-shield devices to multi-sensor coreless (TMCS2100-Q1) devices to simplify the complexity of the system
- Removing rare earth materials from the motor
through the externally excited synchronous machine (EESM, see Figure 2-3)
- Implementing Ethernet communication
- Other ways to improve integration on the IC level for potential lower cost and space:
- Integrating active discharge into the gate driver
- Integrating DC-DC controller into the gate driver
- Integrating transformer into bias supply