SPRADL9 February 2025 CC1310
For current measurements, traditionally power/current consumption measurements are performed using a power analyzer, which provides detailed insights but often involves expensive, bulky and not always available equipment. An example for how measurements can be done using a power analyzer on the LAUNCHXL-CC1312R1 are shown in Ultra-Low Power Sensing Applications With CC13x2/CC26x2.
Another design is the EnergyTrace™ software which is an energy-based code analysis tool included in Code Composer Studio™ (CSS) IDE version 6.0 and later. EnergyTrace™ simplifies the process significantly allowing developers to measure and analyze real-time energy consumption directly from the board during development. The EnergyTrace™ provides a live tracking of the energy and current signals and provides the mean values for power, voltage and current during the program run as well as a battery life estimation.