SPRADL9 February 2025 CC1310
| Average current consumption (Sensor Controller) | Average current consumption (Cortex M4F) | Estimated Sensor Controller Battery Life Time (CR123) |
Estimated ARM Cortex Battery Life Time (CR123) |
|
|---|---|---|---|---|
| PIR Motion Detection(20Hz) | 7uA | approximately 2mA | 5 years and 1 month | 3 months |
| Glass Break Detection(Piezo sensor) | 4uA | approximately1mA | 6 years | 5 months |
|
Door/ Window -REED switch reading |
8.5uA | approximately 1.5mA | 5 years | 3 months |
| SPIreading (4MHz in active mode) | 3.7uA | 243.8uA | 6 years and 1 month | 2 month and 3 days |
| SPIreading (1MHz in low power mode) | 2.1uA | 266.7uA | 10 years and 9 months | 2 month and 1 day |
| 100Hz pin toggle (from Standby to active (24MHz) and back to Standby) | 14.5uA | approximately 135uA | N/A - Use case is only for benchmarking power differences between modes |
N/A- Use case is only for benchmarking power differences between modes |
| 100Hzpin toggle (from Standby to low power (2MHz) and back to Standby) | 0.8uA | approximately 135uA |
N/A - Use case is only for benchmarking power differences between modes |
N/A- Use case is only for benchmarking power differences between modes |
When comparing the Sensor Controller to the System CPU, the Sensor Controller has significantly lower current consumption.
The different examples shown in this application note use many different techniques to reduce the power consumption. Some ways that low power consumption can be achieved are shown here: