SPRADL9 February   2025 CC1310

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Sensor Controller in Building Automation
    2. 1.2 TI Devices
      1. 1.2.1 CC13x4 Wireless MCUs
      2. 1.2.2 CC26xx Wireless MCUs
  5. 2Sensor Controller
    1. 2.1 Features
    2. 2.2 Sensor Controller Power Modes
      1. 2.2.1 Active Mode
      2. 2.2.2 Low Power Mode
      3. 2.2.3 Standby Mode
      4. 2.2.4 Switching Between Power Modes
        1. 2.2.4.1 24MHz - Startup From Standby and Return to Standby Energy
        2. 2.2.4.2 2MHz - Startup From Standby and Return to Standby Energy
    3. 2.3 Power Measurement Setup
      1. 2.3.1 EnergyTrace™ Software
      2. 2.3.2 Software
      3. 2.3.3 Current Consumption Measurements
      4. 2.3.4 Hardware
  6. 3Building Automation Use-Cases and Techniques using Sensor Controller
    1. 3.1 PIR Motion Detection
      1. 3.1.1 PIR Traditional Signal-Chain
      2. 3.1.2 Capacitor-less Motion Detection Block Diagram
      3. 3.1.3 Digital Signal Processing
        1. 3.1.3.1 Hardware
        2. 3.1.3.2 Digital Signal Processing
    2. 3.2 Glass Break Detection
      1. 3.2.1 Low-Powered and Low-Cost Glass Break Block Diagram
    3. 3.3 Door and Window Sensor
    4. 3.4 Low-Power ADC
      1. 3.4.1 Code Implementation in Sensor Controller Studio
      2. 3.4.2 Measurements
    5. 3.5 Different Sensor Readings with BOOSTXL-ULPSENSE
      1. 3.5.1 Capacitive Touch
      2. 3.5.2 Analog Light Sensor
      3. 3.5.3 Potentiometer (0 to 200kΩ range)
      4. 3.5.4 Ultra-Low Power SPI Accelerometer
      5. 3.5.5 Reed Switch
  7. 4Summary
  8. 5References

Switching Between Power Modes

As mentioned in the beginning of this chapter, the sensor controller can operate at two speeds: 2MHz (Low power mode) and 24MHz (Active mode). The 2MHz mode can offer the lowest power in terms of startup efficiency, but has a also some limitation with respect to the number of peripherals available. When the sensor controller is in Standby mode (essentially inactive, but preserves the state (RAM retention) while minimizing power), the system can wake up either to the 2MHz mode or to the 24MHz mode. To measure the current that is drawn due to the wake up process (in other words, the extra energy that is not really contributing towards the application, but only due to the wake up process) we have chosen a very simple, but also measurable application: Wake up from standby -> toggle a pin and go back to standby – and repeat this 100 times per second (100Hz). Given the simplicity of the application, this does not not contribute much towards the total consumption, so more or less only measure the extra energy that needs to go from standby to an active mode (24MHz) and then return to standby.