SPRADL9 February   2025 CC1310

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Sensor Controller in Building Automation
    2. 1.2 TI Devices
      1. 1.2.1 CC13x4 Wireless MCUs
      2. 1.2.2 CC26xx Wireless MCUs
  5. 2Sensor Controller
    1. 2.1 Features
    2. 2.2 Sensor Controller Power Modes
      1. 2.2.1 Active Mode
      2. 2.2.2 Low Power Mode
      3. 2.2.3 Standby Mode
      4. 2.2.4 Switching Between Power Modes
        1. 2.2.4.1 24MHz - Startup From Standby and Return to Standby Energy
        2. 2.2.4.2 2MHz - Startup From Standby and Return to Standby Energy
    3. 2.3 Power Measurement Setup
      1. 2.3.1 EnergyTrace™ Software
      2. 2.3.2 Software
      3. 2.3.3 Current Consumption Measurements
      4. 2.3.4 Hardware
  6. 3Building Automation Use-Cases and Techniques using Sensor Controller
    1. 3.1 PIR Motion Detection
      1. 3.1.1 PIR Traditional Signal-Chain
      2. 3.1.2 Capacitor-less Motion Detection Block Diagram
      3. 3.1.3 Digital Signal Processing
        1. 3.1.3.1 Hardware
        2. 3.1.3.2 Digital Signal Processing
    2. 3.2 Glass Break Detection
      1. 3.2.1 Low-Powered and Low-Cost Glass Break Block Diagram
    3. 3.3 Door and Window Sensor
    4. 3.4 Low-Power ADC
      1. 3.4.1 Code Implementation in Sensor Controller Studio
      2. 3.4.2 Measurements
    5. 3.5 Different Sensor Readings with BOOSTXL-ULPSENSE
      1. 3.5.1 Capacitive Touch
      2. 3.5.2 Analog Light Sensor
      3. 3.5.3 Potentiometer (0 to 200kΩ range)
      4. 3.5.4 Ultra-Low Power SPI Accelerometer
      5. 3.5.5 Reed Switch
  7. 4Summary
  8. 5References

Sensor Controller Power Modes

The Sensor controller operates in three modes: an active (24MHz) mode, a low-power (2MHz) mode and a standby mode. The Sensor Controller is in active mode or low-power mode when running task code, and in standby mode otherwise.

 Sensor Controller Power
                    Consumption Modes versus Arm Cortex M4F Figure 2-4 Sensor Controller Power Consumption Modes versus Arm Cortex M4F

The Sensor Controller can run from two different internal power sources – from the main power management system or from the power scheme that is used during standby.

The main power system is designed to deliver tens of milliamps and can power the complete IC, but has the drawback of using more power during the transition from and back to standby mode. In active (24MHz) mode, this system is needed for operation.

The standby power scheme running in standby, but can also power the sensor controller in the low-power mode. Since there is no need to change the mode of operation and that there is a dedicated 2MHz oscillator in the system (as opposed to a higher frequency divided down design) the low-power (2MHz) mode of operation is designed for ultra low power operations.