SPRADL9 February 2025 CC1310
The signal chain we used for this Motion Detection is mostly purely buffering and gain stages. To remove DC blocking capacitors in the traditional circuit that were adding noise to the system, the stages are being biased using DACs. Instead of using comparators, the signals are fed into an analog-to-digital converter (ADC) which enables a feedback loop for the DAC for tracking changes to environment and ambient temperature and allows digital filtering of the signal.