SPRADP4 February 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
The following are the supported MCAN features:
Conforms with CAN Protocol (ISO 11898-1:2015)
Full CAN FD support (up to 64 data bytes)
Up to 32 dedicated transmit buffers
Configurable transmit FIFO, up to 32 elements
Configurable transmit queue, up to 32 elements
Configurable transmit Event FIFO, up to 32 elements
Up to 64 dedicated receive buffers
Two configurable receive FIFOs, up to 64 elements each
Up to 128 filter elements
Loop-back mode for self-test
ECC check for Message RAM
Clock stop and wakeup support
Timestamp counter