SPRADP4 February 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , AM67 , AM68A , AM69A , DRA821U , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1
Message is transmitted and received back internally using internal loopback mode. When the received message id and the data matches with the transmitted one, then the example is completed. The MCAN application code is generally configured for an internal loopback test. Make sure the App_mcanConfig() has the correct macro passed, depending on external and internal loopback test being performed.
Make sure to allocate the correct instance (Eg. MCU_MCAN0, MCAN0) in the syscfg settings(if supported in the SDK), and make hardware connections to those instances.
The calculated MCAN timing parameters can be set in syscfg, and allocate the same timing parameters in the receiver end as well, for proper transfer of data.