SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
The CPU subsystem has dedicated ECC-capable RAM blocks: M0, M1 and Dx. M0/M1 memories are small nonsecure blocks that are tightly coupled with the CPU (that is, only the CPU has access to them). Dx memories are secure blocks and also have the access-protection feature (CPU write/CPU fetch protection). D2-D5 memory blocks are mappable to either of the CPUs. When mapped to CPU1, D2-D5 memories cannot be accessed by CPU2. Conversely, when D2-D5 memories are mapped to CPU2, CPU1 will not have access to these memory blocks.