SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
| SIGNAL NAME | DESCRIPTION | 256 ZEJ | 176 PTP | 169 NMR | 100 PZP |
|---|---|---|---|---|---|
| VDD | 1.2-V Digital Logic Power Pins. TI recommends placing a decoupling capacitor near each VDD pin with a minimum total capacitance of approximately 20 µF. The exact value of the decoupling capacitance should be determined by your system voltage regulation solution. | F9, F10, G6, J11, K8, K9 | 16, 76, 117, 137, 169 | F5, F7, G9, J9 | 8, 45, 63, 78, 95 |
| VDD3VFL | 3.3-V Flash power pin. Place a minimum 0.1-µF decoupling capacitor on each pin. Connect this pin to 3.3-V supply. | R11, T11 | 72 | M8 | 44 |
| VDDA | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor to VSSA on each pin. Connect this pin to 3.3-V supply. | N1, T6 | 36, 54 | L2, M5 | 18, 35 |
| VDDIO | 3.3-V Digital I/O Power Pins. Place a minimum 0.1-µF decoupling capacitor on each pin. Connect this pin to 3.3-V supply. | B1, E15, G7, G8, H5, J5, J10, K7, K10, T15 | 3, 15, 68, 75, 88, 91, 99, 114, 127, 138, 152, 168 | C13, F4, F6, F8, H9, J8 | 7, 41, 55, 62, 70, 79, 94 |
| VDDOSC | 3.3-V Oscillator Power Pin. This supplies the 3.3-V on-chip crystal oscillator (X1 and X2) and the two zero-pin internal oscillators (INTOSC). Place a 0.1-μF (minimum) decoupling capacitor on each pin. Connect this pin to 3.3-V supply. | G15 | 120 | E11 | 65 |
| VSS | Digital Ground | A1, A16, G5, G9, G10, G11, H6, H7, H8, H9, H10, J6, J7, J8, J9, K6, T16 | PAD | A1, A13, F9, G7, G8, H7, H8, J7, N13 | PAD |
| VSSA | Analog Ground | M3, N2, T1, T5 | 34, 52 | L1, N1, N5 | 17, 33 |
| VSSOSC | Crystal oscillator (X1 and X2) ground pin. When using an external crystal, do not connect this pin to the board ground. Instead, connect it to the ground reference of the external crystal oscillator circuit. If an external crystal is not used, this pin may be connected to the board ground. | F15 | 122 | E12 | 67 |