SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | GPIO | 256 ZEJ | 176 PTP | 169 NMR | 100 PZP |
|---|---|---|---|---|---|---|---|
| ADCSOCAO | O | ADC Start of Conversion A Output for External ADC (from ePWM modules) | 8, 12 | D1, G4 | 4, 18 | B1, E3 | 3 |
| ADCSOCBO | O | ADC Start of Conversion B Output for External ADC (from ePWM modules) | 10 | D4 | 1 | B3 | 100 |
| CANA_RX | I | CAN-A Receive | 5, 18, 30, 36, 58, 61, 62, 70, 214, 215 | C15, E7, F3, K15, K16, L10, L13, P7, P12, R8 | 10, 63, 64, 79, 83, 103, 107, 108, 135, 165 | A12, D3, E6, H10, H11, J10, L6, L9, M6, N11 | 40, 48, 52, 56, 57, 76 |
| CANA_TX | O | CAN-A Transmit | 4, 19, 31, 37, 59, 62, 63, 71, 207, 217 | B2, B15, D7, D8, K14, K15, L14, N5, N12, P8 | 12, 55, 66, 84, 104, 108, 109, 136, 158, 164 | B11, D1, D6, G13, H10, H13, J4, M7, M11 | 36, 53, 57, 58, 77, 93 |
| CLB_OUTPUTXBAR1 | O | CLB Output X-BAR Output 1 | 0, 32, 40, 91, 218 | E6, F8, J14, N8, P13 | 67, 87, 116, 160, 173 | B4, E7, F12, N7, N12 | 89, 98 |
| CLB_OUTPUTXBAR2 | O | CLB Output X-BAR Output 2 | 1, 33, 41, 92 | A5, A7, R10, R15 | 69, 89, 161, 174 | A4, A6, L7, M12 | 51, 90, 99 |
| CLB_OUTPUTXBAR3 | O | CLB Output X-BAR Output 3 | 5, 34, 93 | C5, E7, P10 | 70, 165, 175 | A3, E6, K7 | 42 |
| CLB_OUTPUTXBAR4 | O | CLB Output X-BAR Output 4 | 8, 35, 94 | D1, D5, N10 | 18, 71, 176 | A2, E3, N8 | 43 |
| CLB_OUTPUTXBAR5 | O | CLB Output X-BAR Output 5 | 10, 36, 42, 95 | A4, D4, E16, P12 | 1, 83, 130 | B3, C12, N11 | 73, 100 |
| CLB_OUTPUTXBAR6 | O | CLB Output X-BAR Output 6 | 12, 37, 43, 44, 96 | B4, D16, G4, J12, N12 | 4, 84, 113, 131 | B1, C11, F10, M11 | 3, 74 |
| CLB_OUTPUTXBAR7 | O | CLB Output X-BAR Output 7 | 13, 38, 45, 97 | A3, C4, J13, M12 | 5, 85, 115 | C1, F11, L11 | 4 |
| CLB_OUTPUTXBAR8 | O | CLB Output X-BAR Output 8 | 15, 39, 75, 98 | B14, C3, E2, L12 | 7, 86, 142 | A10, C3 | 6 |
| EMIF1_A0 | O | External Memory Interface 1 address line 0 | 35, 38 | M12, N10 | 71, 85 | L11, N8 | 43 |
| EMIF1_A1 | O | External Memory Interface 1 address line 1 | 12, 36, 39 | G4, L12, P12 | 4, 83, 86 | B1, N11 | 3 |
| EMIF1_A2 | O | External Memory Interface 1 address line 2 | 37, 40 | N12, P13 | 84, 87 | M11, N12 | |
| EMIF1_A3 | O | External Memory Interface 1 address line 3 | 38, 41 | M12, R15 | 85, 89 | L11, M12 | 51 |
| EMIF1_A4 | O | External Memory Interface 1 address line 4 | 39, 44 | J12, L12 | 86, 113 | F10 | |
| EMIF1_A5 | O | External Memory Interface 1 address line 5 | 45, 49, 101 | J13, N9, P15 | 93, 115 | F11, L13 | |
| EMIF1_A6 | O | External Memory Interface 1 address line 6 | 46, 50, 102 | C13, F14, P14 | 94, 128 | K9 | 71 |
| EMIF1_A7 | O | External Memory Interface 1 address line 7 | 47, 51 | E14, N14 | 95, 129 | K10 | 72 |
| EMIF1_A8 | O | External Memory Interface 1 address line 8 | 48, 52 | N15, R16 | 90, 96 | K11, M13 | |
| EMIF1_A9 | O | External Memory Interface 1 address line 9 | 49, 53 | N16, P15 | 93, 97 | K12, L13 | |
| EMIF1_A10 | O | External Memory Interface 1 address line 10 | 50, 54, 106 | F1, M13, P14 | 20, 94, 98 | K9, K13 | |
| EMIF1_A11 | O | External Memory Interface 1 address line 11 | 51, 109, 133, 206, 223 | G3, J15, L5, N14, R12 | 30, 78, 95, 118 | F13, H5, K10, M9 | 14, 47 |
| EMIF1_A12 | O | External Memory Interface 1 address line 12 | 52, 108 | G2, N15 | 96 | K11 | |
| EMIF1_A13 | O | External Memory Interface 1 address line 13 | 0, 86 | B9, F8 | 156, 160 | B7, E7 | 87, 89 |
| EMIF1_A14 | O | External Memory Interface 1 address line 14 | 1, 87 | A7, A9 | 157, 161 | A6, C7 | 88, 90 |
| EMIF1_A15 | O | External Memory Interface 1 address line 15 | 2, 88 | B6, B7 | 162, 170 | B6, C5 | 91 |
| EMIF1_A16 | O | External Memory Interface 1 address line 16 | 89 | C6 | 171 | D5 | 96 |
| EMIF1_A17 | O | External Memory Interface 1 address line 17 | 90 | D6 | 172 | E5 | 97 |
| EMIF1_A18 | O | External Memory Interface 1 address line 18 | 91 | E6 | 173 | B4 | 98 |
| EMIF1_A19 | O | External Memory Interface 1 address line 19 | 92 | A5 | 174 | A4 | 99 |
| EMIF1_BA0 | O | External Memory Interface 1 bank address 0 | 20, 33, 63, 93, 103 | C2, C5, G12, K14, R10 | 13, 69, 109, 126, 175 | A3, D10, E1, G13, L7 | 58 |
| EMIF1_BA1 | O | External Memory Interface 1 bank address 1 | 21, 34, 64, 92, 94, 100 | A5, D2, D5, F4, K13, P10 | 14, 70, 110, 174, 176 | A2, A4, E2, G12, K7 | 2, 42, 59, 99 |
| EMIF1_CAS | O | External Memory Interface 1 column address strobe | 10, 23, 86, 89, 200 | B9, C6, D4, G1, J1 | 1, 21, 23, 156, 171 | B3, B7, D5, F2, G1 | 10, 87, 96, 100 |
| EMIF1_CLK | O | External Memory Interface 1 clock | 30, 214 | L10, R8 | 63, 79 | L6, L9 | 40, 48 |
| EMIF1_CS0n | O | External Memory Interface 1 chip select 0 | 13, 32, 218 | A3, J14, N8 | 5, 67, 116 | C1, F12, N7 | 4 |
| EMIF1_CS2n | O | External Memory Interface 1 chip select 2 | 18, 28, 34, 38, 215 | F3, M12, N11, P7, P10 | 10, 64, 70, 74, 85 | D3, K7, K8, L11, M6 | 42 |
| EMIF1_CS3n | O | External Memory Interface 1 chip select 3 | 19, 29, 35, 216 | B2, N7, N10, P11 | 12, 65, 71, 73 | D1, L8, N6, N8 | 43 |
| EMIF1_CS4n | O | External Memory Interface 1 chip select 4 | 28, 30, 84, 214, 215 | D9, L10, N11, P7, R8 | 63, 64, 74, 79, 154 | A8, K8, L6, L9, M6 | 40, 48, 85 |
| EMIF1_D0 | I/O | External Memory Interface 1 data line 0 | 55, 85 | C9, M14 | 100, 155 | A7, J13 | 86 |
| EMIF1_D1 | I/O | External Memory Interface 1 data line 1 | 56, 83, 84 | D9, D12, M15 | 101, 151, 154 | A8, C8, J12 | 85 |
| EMIF1_D2 | I/O | External Memory Interface 1 data line 2 | 57, 82 | E12, M16 | 102, 150 | D8, J11 | |
| EMIF1_D3 | I/O | External Memory Interface 1 data line 3 | 58, 81 | F12, L13 | 103, 149 | J10 | 52 |
| EMIF1_D4 | I/O | External Memory Interface 1 data line 4 | 59, 80 | A13, L14 | 104, 148 | E8, H13 | 53, 83 |
| EMIF1_D5 | I/O | External Memory Interface 1 data line 5 | 60, 79 | D13, L15 | 105, 146 | B9 | 54 |
| EMIF1_D6 | I/O | External Memory Interface 1 data line 6 | 61, 78 | E13, K16 | 107, 145 | C9, H11 | 56, 82 |
| EMIF1_D7 | I/O | External Memory Interface 1 data line 7 | 62, 77 | F13, K15 | 108, 144 | D9, H10 | 57 |
| EMIF1_D8 | I/O | External Memory Interface 1 data line 8 | 76 | A14 | 143 | E9 | |
| EMIF1_D9 | I/O | External Memory Interface 1 data line 9 | 75 | B14 | 142 | A10 | |
| EMIF1_D10 | I/O | External Memory Interface 1 data line 10 | 74 | C14 | 141 | B10 | |
| EMIF1_D11 | I/O | External Memory Interface 1 data line 11 | 73 | D14 | 140 | C10 | 81 |
| EMIF1_D12 | I/O | External Memory Interface 1 data line 12 | 72, 215 | A15, P7 | 64, 139 | A11, M6 | 80 |
| EMIF1_D13 | I/O | External Memory Interface 1 data line 13 | 71, 208, 216 | B15, N7, P5 | 56, 65, 136 | B11, K4, N6 | 37, 77 |
| EMIF1_D14 | I/O | External Memory Interface 1 data line 14 | 70, 209 | C15, N6 | 57, 135 | A12, J5 | 38, 76 |
| EMIF1_D15 | I/O | External Memory Interface 1 data line 15 | 69, 210 | B16, P6 | 58, 134 | B12, K5 | 75 |
| EMIF1_D16 | I/O | External Memory Interface 1 data line 16 | 68, 129 | C16, L9 | 133 | B13 | |
| EMIF1_D17 | I/O | External Memory Interface 1 data line 17 | 14, 67, 99, 128 | B3, C1, D15, M9 | 6, 17, 132 | C2, E4 | 5 |
| EMIF1_D18 | I/O | External Memory Interface 1 data line 18 | 66, 127 | K11, R9 | 112 | G10 | 61 |
| EMIF1_D19 | I/O | External Memory Interface 1 data line 19 | 65, 126 | K12, T9 | 111 | G11 | 60 |
| EMIF1_D20 | I/O | External Memory Interface 1 data line 20 | 64, 125 | K13, M8 | 110 | G12 | 59 |
| EMIF1_D21 | I/O | External Memory Interface 1 data line 21 | 63, 124 | K14, L8 | 109 | G13 | 58 |
| EMIF1_D22 | I/O | External Memory Interface 1 data line 22 | 62, 123 | K15, M7 | 108 | H10 | 57 |
| EMIF1_D23 | I/O | External Memory Interface 1 data line 23 | 61, 122 | K16, L7 | 107 | H11 | 56 |
| EMIF1_D24 | I/O | External Memory Interface 1 data line 24 | 37, 60, 100, 120 | F4, L15, M11, N12 | 84, 105 | M11 | 2, 54 |
| EMIF1_D25 | I/O | External Memory Interface 1 data line 25 | 59, 119 | L14, M10 | 104 | H13 | 53 |
| EMIF1_D26 | I/O | External Memory Interface 1 data line 26 | 58, 115 | L13, P9 | 103 | J10 | 52 |
| EMIF1_D27 | I/O | External Memory Interface 1 data line 27 | 57, 114 | J4, M16 | 102 | J11 | |
| EMIF1_D28 | I/O | External Memory Interface 1 data line 28 | 56, 113 | J3, M15 | 101 | J12 | |
| EMIF1_D29 | I/O | External Memory Interface 1 data line 29 | 55, 112 | H4, M14 | 100 | J13 | |
| EMIF1_D30 | I/O | External Memory Interface 1 data line 30 | 54, 111 | H3, M13 | 98 | K13 | |
| EMIF1_D31 | I/O | External Memory Interface 1 data line 31 | 53, 110 | H2, N16 | 97 | K12 | |
| EMIF1_DQM0 | O | External Memory Interface 1 Input/output mask for byte 0 | 6, 24, 88, 92, 201 | A5, B6, E8, F7, J2 | 24, 159, 166, 170, 174 | A4, A5, C5, D7, G2 | 99 |
| EMIF1_DQM1 | O | External Memory Interface 1 Input/output mask for byte 1 | 7, 25, 88, 89, 202 | A6, A10, B6, C6, K3 | 25, 153, 167, 170, 171 | B5, B8, C5, D5, G3 | 84, 96 |
| EMIF1_DQM2 | O | External Memory Interface 1 Input/output mask for byte 2 | 15, 26, 85, 90, 91, 203 | C3, C9, D6, E6, K5, L11 | 7, 27, 82, 155, 172, 173 | A7, B4, C3, E5, G5, L10 | 6, 11, 86, 97, 98 |
| EMIF1_DQM3 | O | External Memory Interface 1 Input/output mask for byte 3 | 27, 87, 91, 99, 204 | A9, C1, E6, G13, L6 | 17, 28, 125, 157, 173 | B4, C7, D11, E4, G6 | 12, 88, 98 |
| EMIF1_OEn | O | External Memory Interface 1 output enable | 32, 37, 66, 218 | J14, K11, N8, N12 | 67, 84, 112, 116 | F12, G10, M11, N7 | 61 |
| EMIF1_RAS | O | External Memory Interface 1 row address strobe | 8, 22, 87, 90, 199 | A2, A9, D1, D6, H1 | 11, 18, 22, 157, 172 | C7, D2, E3, E5, F1 | 9, 88, 97 |
| EMIF1_RNW | O | External Memory Interface 1 read not write | 31, 33, 63, 217 | D8, K14, P8, R10 | 66, 69, 109, 158 | G13, L7, M7 | 58 |
| EMIF1_SDCKE | O | External Memory Interface 1 SDRAM clock enable | 29, 216, 224 | N7, P11, P16 | 65, 73, 92 | L8, L12, N6 | |
| EMIF1_WAIT | I | External Memory Interface 1 Asynchronous SRAM WAIT | 36, 64 | K13, P12 | 83, 110 | G12, N11 | 59 |
| EMIF1_WEn | O | External Memory Interface 1 write enable | 31, 36, 65, 206, 217 | D8, K12, L5, P8, P12 | 30, 66, 83, 111, 158 | G11, H5, M7, N11 | 14, 60 |
| EPWM1_A | O | ePWM-1 Output A | 0, 145 | F8, H15 | 160 | E7 | 89 |
| EPWM1_B | O | ePWM-1 Output B | 1, 146 | A7, H16 | 161 | A6 | 90 |
| EPWM2_A | O | ePWM-2 Output A | 2, 147 | B7, H12 | 162 | B6 | 91 |
| EPWM2_B | O | ePWM-2 Output B | 3, 148 | C7, C12 | 163 | C6 | 92 |
| EPWM3_A | O | ePWM-3 Output A | 4, 149 | B12, D7 | 164 | D6 | 93 |
| EPWM3_B | O | ePWM-3 Output B | 5, 60, 150 | A12, E7, L15 | 105, 165 | E6 | 54 |
| EPWM4_A | O | ePWM-4 Output A | 6, 46, 151 | F7, F11, F14 | 128, 166 | A5 | 71 |
| EPWM4_B | O | ePWM-4 Output B | 7, 47, 152 | A6, E11, E14 | 129, 167 | B5 | 72 |
| EPWM5_A | O | ePWM-5 Output A | 8, 59, 153 | D1, D11, L14 | 18, 104 | E3, H13 | 53 |
| EPWM5_B | O | ePWM-5 Output B | 9, 73, 154 | C11, D14, E1 | 19, 140 | C10, F3 | 81 |
| EPWM6_A | O | ePWM-6 Output A | 10, 155, 220 | B11, D4, F16 | 1, 123 | B3, D13 | 68, 100 |
| EPWM6_B | O | ePWM-6 Output B | 11, 156, 221 | A11, E4, G16 | 2, 121 | B2, E13 | 1, 66 |
| EPWM7_A | O | ePWM-7 Output A | 12, 157, 222 | E10, G4, T12 | 4, 77 | B1, N9 | 3, 46 |
| EPWM7_B | O | ePWM-7 Output B | 13, 158, 223 | A3, D10, R12 | 5, 78 | C1, M9 | 4, 47 |
| EPWM8_A | O | ePWM-8 Output A | 14, 58, 74, 99, 159, 213 | B3, C1, C10, C14, L13, T8 | 6, 17, 62, 103, 141 | B10, C2, E4, J10, L5 | 5, 39, 52 |
| EPWM8_B | O | ePWM-8 Output B | 15, 59, 75, 103, 160, 203, 219 | B10, B14, C3, G12, K5, L14, R7 | 7, 27, 61, 104, 126, 142 | A10, C3, D10, G5, H13 | 6, 11, 53 |
| EPWM9_A | O | ePWM-9 Output A | 16, 63, 76, 100, 133, 161 | A14, D3, E9, F4, J15, K14 | 8, 109, 118, 143 | C4, E9, F13, G13 | 2, 58 |
| EPWM9_B | O | ePWM-9 Output B | 17, 64, 77, 162, 198 | A8, E3, F13, K4, K13 | 9, 26, 110, 144 | D4, D9, G4, G12 | 59 |
| EPWM10_A | O | ePWM-10 Output A | 18, 65, 78, 163, 205 | B8, E13, F3, K12, M6 | 10, 29, 111, 145 | C9, D3, G11, H6 | 13, 60, 82 |
| EPWM10_B | O | ePWM-10 Output B | 19, 66, 79, 164, 206 | B2, C8, D13, K11, L5 | 12, 30, 112, 146 | B9, D1, G10, H5 | 14, 61 |
| EPWM11_A | O | ePWM-11 Output A | 20, 69, 80, 165, 207 | A13, B16, C2, F6, N5 | 13, 55, 134, 148 | B12, E1, E8, J4 | 36, 75, 83 |
| EPWM11_B | O | ePWM-11 Output B | 21, 70, 81, 166, 208 | B5, C15, D2, F12, P5 | 14, 56, 135, 149 | A12, E2, K4 | 37, 76 |
| EPWM12_A | O | ePWM-12 Output A | 22, 71, 82, 167, 199, 209 | A2, B15, E5, E12, H1, N6 | 11, 22, 57, 136, 150 | B11, D2, D8, F1, J5 | 9, 38, 77 |
| EPWM12_B | O | ePWM-12 Output B | 23, 72, 83, 84, 168, 200, 209, 210 | A15, D9, D12, F5, G1, J1, N6, P6 | 21, 23, 57, 58, 139, 151, 154 | A8, A11, C8, F2, G1, J5, K5 | 10, 38, 80, 85 |
| EPWM13_A | O | ePWM-13 Output A | 24, 40, 85, 130, 201 | C9, E8, J2, P13, T10 | 24, 87, 155, 159 | A7, D7, G2, N12 | 86 |
| EPWM13_B | O | ePWM-13 Output B | 25, 41, 86, 131, 202 | A10, B9, K3, N13, R15 | 25, 89, 153, 156 | B7, B8, G3, M12 | 51, 84, 87 |
| EPWM14_A | O | ePWM-14 Output A | 26, 42, 46, 87, 132, 203, 211 | A9, E16, F14, K5, L11, R6, T14 | 27, 59, 82, 128, 130, 157 | C7, C12, G5, J6, L10 | 11, 71, 73, 88 |
| EPWM14_B | O | ePWM-14 Output B | 27, 43, 47, 88, 134, 204, 212 | B6, D16, E14, G13, L6, R14, T7 | 28, 60, 125, 129, 131, 170 | C5, C11, D11, G6, K6 | 12, 72, 74 |
| EPWM15_A | O | ePWM-15 Output A | 28, 50, 89, 141, 215 | C6, H13, N11, P7, P14 | 64, 74, 94, 171 | D5, K8, K9, M6 | 96 |
| EPWM15_B | O | ePWM-15 Output B | 29, 51, 90, 142, 216 | D6, H14, N7, N14, P11 | 65, 73, 95, 172 | E5, K10, L8, N6 | 97 |
| EPWM16_A | O | ePWM-16 Output A | 30, 52, 91, 106, 214 | E6, F1, L10, N15, R8 | 20, 63, 79, 96, 173 | B4, K11, L6, L9 | 40, 48, 98 |
| EPWM16_B | O | ePWM-16 Output B | 31, 55, 92, 107, 217 | A5, D8, F2, M14, P8 | 66, 100, 158, 174 | A4, J13, M7 | 99 |
| EPWM17_A | O | ePWM-17 Output A | 56, 67, 93, 108, 199 | C5, D15, G2, H1, M15 | 22, 101, 132, 175 | A3, F1, J12 | 9 |
| EPWM17_B | O | ePWM-17 Output B | 57, 61, 68, 94, 109, 200 | C16, D5, G3, J1, K16, M16 | 23, 102, 107, 133, 176 | A2, B13, G1, H11, J11 | 10, 56 |
| EPWM18_A | O | ePWM-18 Output A | 34, 37, 95, 101, 104, 201 | A4, B13, J2, N9, N12, P10 | 24, 70, 84, 147 | A9, G2, K7, M11 | 42 |
| EPWM18_B | O | ePWM-18 Output B | 35, 38, 96, 102, 105, 202 | B4, C13, K3, L16, M12, N10 | 25, 71, 85, 106 | G3, H12, L11, N8 | 43 |
| EQEP1_A | I | eQEP-1 Input A | 10, 20, 50, 96, 198 | B4, C2, D4, K4, P14 | 1, 13, 26, 94 | B3, E1, G4, K9 | 100 |
| EQEP1_B | I | eQEP-1 Input B | 11, 21, 51, 97 | C4, D2, E4, N14 | 2, 14, 95 | B2, E2, K10 | 1 |
| EQEP1_INDEX | I/O | eQEP-1 Index | 13, 23, 53, 99, 200, 205 | A3, C1, G1, J1, M6, N16 | 5, 17, 21, 23, 29, 97 | C1, E4, F2, G1, H6, K12 | 4, 10, 13 |
| EQEP1_STROBE | I/O | eQEP-1 Strobe | 12, 22, 52, 98, 199 | A2, E2, G4, H1, N15 | 4, 11, 22, 96 | B1, D2, F1, K11 | 3, 9 |
| EQEP2_A | I | eQEP-2 Input A | 24, 54, 78, 100, 201, 207 | E8, E13, F4, J2, M13, N5 | 24, 55, 98, 145, 159 | C9, D7, G2, J4, K13 | 2, 36, 82 |
| EQEP2_B | I | eQEP-2 Input B | 25, 55, 79, 101, 202, 208 | A10, D13, K3, M14, N9, P5 | 25, 56, 100, 146, 153 | B8, B9, G3, J13, K4 | 37, 84 |
| EQEP2_INDEX | I/O | eQEP-2 Index | 26, 57, 81, 103, 203, 210 | F12, G12, K5, L11, M16, P6 | 27, 58, 82, 102, 126, 149 | D10, G5, J11, K5, L10 | 11 |
| EQEP2_STROBE | I/O | eQEP-2 Strobe | 27, 56, 80, 102, 204, 209 | A13, C13, G13, L6, M15, N6 | 28, 57, 101, 125, 148 | D11, E8, G6, J5, J12 | 12, 38, 83 |
| EQEP3_A | I | eQEP-3 Input A | 6, 28, 62, 104, 215 | B13, F7, K15, N11, P7 | 64, 74, 108, 147, 166 | A5, A9, H10, K8, M6 | 57 |
| EQEP3_B | I | eQEP-3 Input B | 7, 29, 63, 105, 216 | A6, K14, L16, N7, P11 | 65, 73, 106, 109, 167 | B5, G13, H12, L8, N6 | 58 |
| EQEP3_INDEX | I/O | eQEP-3 Index | 9, 31, 65, 107, 217 | D8, E1, F2, K12, P8 | 19, 66, 111, 158 | F3, G11, M7 | 60 |
| EQEP3_STROBE | I/O | eQEP-3 Strobe | 8, 30, 64, 106, 214 | D1, F1, K13, L10, R8 | 18, 20, 63, 79, 110 | E3, G12, L6, L9 | 40, 48, 59 |
| EQEP4_A | I | eQEP-4 Input A | 32, 42, 95, 218 | A4, E16, J14, N8 | 67, 116, 130 | C12, F12, N7 | 73 |
| EQEP4_B | I | eQEP-4 Input B | 33, 43, 96 | B4, D16, R10 | 69, 131 | C11, L7 | 74 |
| EQEP4_INDEX | I/O | eQEP-4 Index | 35, 98 | E2, N10 | 71 | N8 | 43 |
| EQEP4_STROBE | I/O | eQEP-4 Strobe | 34, 97 | C4, P10 | 70 | K7 | 42 |
| EQEP5_A | I | eQEP-5 Input A | 15, 74, 108, 147 | C3, C14, G2, H12 | 7, 141 | B10, C3 | 6 |
| EQEP5_B | I | eQEP-5 Input B | 16, 25, 75, 109, 148 | A10, B14, C12, D3, G3 | 8, 142, 153 | A10, B8, C4 | 84 |
| EQEP5_INDEX | I/O | eQEP-5 Index | 14, 18, 77, 111, 150 | A12, B3, F3, F13, H3 | 6, 10, 144 | C2, D3, D9 | 5 |
| EQEP5_STROBE | I/O | eQEP-5 Strobe | 13, 17, 76, 110, 149 | A3, A14, B12, E3, H2 | 5, 9, 143 | C1, D4, E9 | 4 |
| EQEP6_A | I | eQEP-6 Input A | 84, 211 | D9, R6 | 59, 154 | A8, J6 | 85 |
| EQEP6_B | I | eQEP-6 Input B | 66, 85, 212 | C9, K11, T7 | 60, 112, 155 | A7, G10, K6 | 61, 86 |
| EQEP6_INDEX | I/O | eQEP-6 Index | 73, 87, 219 | A9, D14, R7 | 61, 140, 157 | C7, C10 | 81, 88 |
| EQEP6_STROBE | I/O | eQEP-6 Strobe | 72, 86, 213 | A15, B9, T8 | 62, 139, 156 | A11, B7, L5 | 39, 80, 87 |
| ERRORSTS | O | Error Status Output. This signal requires an external pulldown. | 79, 80, 224 | A13, D13, P16 | 92, 146, 148 | B9, E8, L12 | 83 |
| ESC_GPI0 | I | EtherCAT General-Purpose Input 0 | 0, 100 | F4, F8 | 160 | E7 | 2, 89 |
| ESC_GPI1 | I | EtherCAT General-Purpose Input 1 | 1, 101 | A7, N9 | 161 | A6 | 90 |
| ESC_GPI2 | I | EtherCAT General-Purpose Input 2 | 2, 102 | B7, C13 | 162 | B6 | 91 |
| ESC_GPI3 | I | EtherCAT General-Purpose Input 3 | 3, 103 | C7, G12 | 126, 163 | C6, D10 | 92 |
| ESC_GPI4 | I | EtherCAT General-Purpose Input 4 | 4, 104 | B13, D7 | 147, 164 | A9, D6 | 93 |
| ESC_GPI5 | I | EtherCAT General-Purpose Input 5 | 5, 105 | E7, L16 | 106, 165 | E6, H12 | |
| ESC_GPI6 | I | EtherCAT General-Purpose Input 6 | 6, 106 | F1, F7 | 20, 166 | A5 | |
| ESC_GPI7 | I | EtherCAT General-Purpose Input 7 | 7, 107 | A6, F2 | 167 | B5 | |
| ESC_GPI8 | I | EtherCAT General-Purpose Input 8 | 108 | G2 | |||
| ESC_GPI9 | I | EtherCAT General-Purpose Input 9 | 109 | G3 | |||
| ESC_GPI10 | I | EtherCAT General-Purpose Input 10 | 110 | H2 | |||
| ESC_GPI11 | I | EtherCAT General-Purpose Input 11 | 111 | H3 | |||
| ESC_GPI12 | I | EtherCAT General-Purpose Input 12 | 112 | H4 | |||
| ESC_GPI13 | I | EtherCAT General-Purpose Input 13 | 113 | J3 | |||
| ESC_GPI14 | I | EtherCAT General-Purpose Input 14 | 114 | J4 | |||
| ESC_GPI15 | I | EtherCAT General-Purpose Input 15 | 115 | P9 | |||
| ESC_GPI16 | I | EtherCAT General-Purpose Input 16 | 116 | H11 | |||
| ESC_GPI17 | I | EtherCAT General-Purpose Input 17 | 97 | C4 | |||
| ESC_GPI18 | I | EtherCAT General-Purpose Input 18 | 98 | E2 | |||
| ESC_GPI19 | I | EtherCAT General-Purpose Input 19 | 119 | M10 | |||
| ESC_GPI20 | I | EtherCAT General-Purpose Input 20 | 120 | M11 | |||
| ESC_GPI21 | I | EtherCAT General-Purpose Input 21 | 99 | C1 | 17 | E4 | |
| ESC_GPI22 | I | EtherCAT General-Purpose Input 22 | 122 | L7 | |||
| ESC_GPI23 | I | EtherCAT General-Purpose Input 23 | 123 | M7 | |||
| ESC_GPI24 | I | EtherCAT General-Purpose Input 24 | 124 | L8 | |||
| ESC_GPI25 | I | EtherCAT General-Purpose Input 25 | 125 | M8 | |||
| ESC_GPI26 | I | EtherCAT General-Purpose Input 26 | 126 | T9 | |||
| ESC_GPI27 | I | EtherCAT General-Purpose Input 27 | 127 | R9 | |||
| ESC_GPI28 | I | EtherCAT General-Purpose Input 28 | 128 | M9 | |||
| ESC_GPI29 | I | EtherCAT General-Purpose Input 29 | 129 | L9 | |||
| ESC_GPI30 | I | EtherCAT General-Purpose Input 30 | 130 | T10 | |||
| ESC_GPI31 | I | EtherCAT General-Purpose Input 31 | 131 | N13 | |||
| ESC_GPO0 | O | EtherCAT General-Purpose Output 0 | 8, 132 | D1, T14 | 18 | E3 | |
| ESC_GPO1 | O | EtherCAT General-Purpose Output 1 | 9, 134 | E1, R14 | 19 | F3 | |
| ESC_GPO2 | O | EtherCAT General-Purpose Output 2 | 40 | P13 | 87 | N12 | |
| ESC_GPO3 | O | EtherCAT General-Purpose Output 3 | 11 | E4 | 2 | B2 | 1 |
| ESC_GPO4 | O | EtherCAT General-Purpose Output 4 | 12 | G4 | 4 | B1 | 3 |
| ESC_GPO5 | O | EtherCAT General-Purpose Output 5 | 13 | A3 | 5 | C1 | 4 |
| ESC_GPO6 | O | EtherCAT General-Purpose Output 6 | 14 | B3 | 6 | C2 | 5 |
| ESC_GPO7 | O | EtherCAT General-Purpose Output 7 | 15 | C3 | 7 | C3 | 6 |
| ESC_GPO8 | O | EtherCAT General-Purpose Output 8 | 141 | H13 | |||
| ESC_GPO9 | O | EtherCAT General-Purpose Output 9 | 142 | H14 | |||
| ESC_GPO10 | O | EtherCAT General-Purpose Output 10 | 95 | A4 | |||
| ESC_GPO11 | O | EtherCAT General-Purpose Output 11 | 96 | B4 | |||
| ESC_GPO12 | O | EtherCAT General-Purpose Output 12 | 145 | H15 | |||
| ESC_GPO13 | O | EtherCAT General-Purpose Output 13 | 146 | H16 | |||
| ESC_GPO14 | O | EtherCAT General-Purpose Output 14 | 147 | H12 | |||
| ESC_GPO15 | O | EtherCAT General-Purpose Output 15 | 148 | C12 | |||
| ESC_GPO16 | O | EtherCAT General-Purpose Output 16 | 149 | B12 | |||
| ESC_GPO17 | O | EtherCAT General-Purpose Output 17 | 150 | A12 | |||
| ESC_GPO18 | O | EtherCAT General-Purpose Output 18 | 151 | F11 | |||
| ESC_GPO19 | O | EtherCAT General-Purpose Output 19 | 152 | E11 | |||
| ESC_GPO20 | O | EtherCAT General-Purpose Output 20 | 153 | D11 | |||
| ESC_GPO21 | O | EtherCAT General-Purpose Output 21 | 154 | C11 | |||
| ESC_GPO22 | O | EtherCAT General-Purpose Output 22 | 155 | B11 | |||
| ESC_GPO23 | O | EtherCAT General-Purpose Output 23 | 156 | A11 | |||
| ESC_GPO24 | O | EtherCAT General-Purpose Output 24 | 157 | E10 | |||
| ESC_GPO25 | O | EtherCAT General-Purpose Output 25 | 158 | D10 | |||
| ESC_GPO26 | O | EtherCAT General-Purpose Output 26 | 159 | C10 | |||
| ESC_GPO27 | O | EtherCAT General-Purpose Output 27 | 160 | B10 | |||
| ESC_GPO28 | O | EtherCAT General-Purpose Output 28 | 161 | E9 | |||
| ESC_GPO29 | O | EtherCAT General-Purpose Output 29 | 162 | A8 | |||
| ESC_GPO30 | O | EtherCAT General-Purpose Output 30 | 163 | B8 | |||
| ESC_GPO31 | O | EtherCAT General-Purpose Output 31 | 164 | C8 | |||
| ESC_I2C_SCL | I/OC | EtherCAT I2C Clock | 30, 41, 68, 151, 214 | C16, F11, L10, R8, R15 | 63, 79, 89, 133 | B13, L6, L9, M12 | 40, 48, 51 |
| ESC_I2C_SDA | I/OC | EtherCAT I2C Data | 29, 40, 67, 150, 216 | A12, D15, N7, P11, P13 | 65, 73, 87, 132 | L8, N6, N12 | |
| ESC_LATCH0 | I | EtherCAT Latch Signal Input 0 | 29, 34, 50, 60, 125, 216 | L15, M8, N7, P10, P11, P14 | 65, 70, 73, 94, 105 | K7, K9, L8, N6 | 42, 54 |
| ESC_LATCH1 | I | EtherCAT Latch Signal Input 1 | 30, 35, 51, 61, 126, 214 | K16, L10, N10, N14, R8, T9 | 63, 71, 79, 95, 107 | H11, K10, L6, L9, N8 | 40, 43, 48, 56 |
| ESC_LED_ERR | O | EtherCAT Error LED | 33, 60, 145, 213 | H15, L15, R10, T8 | 62, 69, 105 | L5, L7 | 39, 54 |
| ESC_LED_LINK0_ACTIVE | O | EtherCAT Link-0 Active | 58, 211 | L13, R6 | 59, 103 | J6, J10 | 52 |
| ESC_LED_LINK1_ACTIVE | O | EtherCAT Link-1 Active | 59, 212 | L14, T7 | 60, 104 | H13, K6 | 53 |
| ESC_LED_RUN | O | EtherCAT Run LED | 39, 61, 146, 219 | H16, K16, L12, R7 | 61, 86, 107 | H11 | 56 |
| ESC_LED_STATE_RUN | O | EtherCAT LED State Run | 62, 133, 147, 206 | H12, J15, K15, L5 | 30, 108, 118 | F13, H5, H10 | 14, 57 |
| ESC_MDIO_CLK | O | EtherCAT MDIO Clock | 26, 46, 52, 62, 152, 203 | E11, F14, K5, K15, L11, N15 | 27, 82, 96, 108, 128 | G5, H10, K11, L10 | 11, 57, 71 |
| ESC_MDIO_DATA | I/O | EtherCAT MDIO Data | 27, 39, 47, 53, 153, 204 | D11, E14, G13, L6, L12, N16 | 28, 86, 97, 125, 129 | D11, G6, K12 | 12, 72 |
| ESC_PDI_UC_IRQ | O | EtherCAT PDI IRQ Interrupt Line | 198, 222, 224 | K4, P16, T12 | 26, 77, 92 | G4, L12, N9 | 46 |
| ESC_PHY0_LINKSTATUS | I | EtherCAT PHY-0 Link Status | 55, 86, 148 | B9, C12, M14 | 100, 156 | B7, J13 | 87 |
| ESC_PHY1_LINKSTATUS | I | EtherCAT PHY-1 Link Status | 14, 68, 149 | B3, B12, C16 | 6, 133 | B13, C2 | 5 |
| ESC_PHY_CLK | O | EtherCAT PHY Clock | 48, 54, 154, 206 | C11, L5, M13, R16 | 30, 90, 98 | H5, K13, M13 | 14 |
| ESC_PHY_RESETn | O | EtherCAT PHY Active Low Reset | 23, 76, 155 | A14, B11, G1 | 21, 143 | E9, F2 | |
| ESC_RX0_CLK | I | EtherCAT MII Receive-0 Clock | 24, 77, 163 | B8, E8, F13 | 144, 159 | D7, D9 | |
| ESC_RX0_DATA0 | I | EtherCAT MII Receive-0 Data-0 | 27, 80, 165 | A13, F6, G13 | 125, 148 | D11, E8 | 83 |
| ESC_RX0_DATA1 | I | EtherCAT MII Receive-0 Data-1 | 24, 28, 81, 166 | B5, E8, F12, N11 | 74, 149, 159 | D7, K8 | |
| ESC_RX0_DATA2 | I | EtherCAT MII Receive-0 Data-2 | 29, 82, 167, 210 | E5, E12, P6, P11 | 58, 73, 150 | D8, K5, L8 | |
| ESC_RX0_DATA3 | I | EtherCAT MII Receive-0 Data-3 | 83, 84, 168 | D9, D12, F5 | 151, 154 | A8, C8 | 85 |
| ESC_RX0_DV | I | EtherCAT MII Receive-0 Data Valid | 25, 78, 162 | A8, A10, E13 | 145, 153 | B8, C9 | 82, 84 |
| ESC_RX0_ERR | I | EtherCAT MII Receive-0 Error | 26, 79, 164 | C8, D13, L11 | 82, 146 | B9, L10 | |
| ESC_RX1_CLK | I | EtherCAT MII Receive-1 Clock | 16, 69, 207 | B16, D3, N5 | 8, 55, 134 | B12, C4, J4 | 36, 75 |
| ESC_RX1_DATA0 | I | EtherCAT MII Receive-1 Data-0 | 63 | K14 | 109 | G13 | 58 |
| ESC_RX1_DATA1 | I | EtherCAT MII Receive-1 Data-1 | 64 | K13 | 110 | G12 | 59 |
| ESC_RX1_DATA2 | I | EtherCAT MII Receive-1 Data-2 | 65, 141 | H13, K12 | 111 | G11 | 60 |
| ESC_RX1_DATA3 | I | EtherCAT MII Receive-1 Data-3 | 66, 142 | H14, K11 | 112 | G10 | 61 |
| ESC_RX1_DV | I | EtherCAT MII Receive-1 Data Valid | 17, 70, 208 | C15, E3, P5 | 9, 56, 135 | A12, D4, K4 | 37, 76 |
| ESC_RX1_ERR | I | EtherCAT MII Receive-1 Error | 18, 71, 209 | B15, F3, N6 | 10, 57, 136 | B11, D3, J5 | 38, 77 |
| ESC_SYNC0 | O | EtherCAT SyncSignal Output 0 | 29, 34, 104, 127, 216 | B13, N7, P10, P11, R9 | 65, 70, 73, 147 | A9, K7, L8, N6 | 42 |
| ESC_SYNC1 | O | EtherCAT SyncSignal Output 1 | 30, 35, 105, 128, 214 | L10, L16, M9, N10, R8 | 63, 71, 79, 106 | H12, L6, L9, N8 | 40, 43, 48 |
| ESC_TX0_CLK | I | EtherCAT MII Transmit-0 Clock | 57, 85, 157 | C9, E10, M16 | 102, 155 | A7, J11 | 86 |
| ESC_TX0_DATA0 | O | EtherCAT MII Transmit-0 Data-0 | 10, 87, 158 | A9, D4, D10 | 1, 157 | B3, C7 | 88, 100 |
| ESC_TX0_DATA1 | O | EtherCAT MII Transmit-0 Data-1 | 11, 88, 159 | B6, C10, E4 | 2, 170 | B2, C5 | 1 |
| ESC_TX0_DATA2 | O | EtherCAT MII Transmit-0 Data-2 | 12, 89, 160 | B10, C6, G4 | 4, 171 | B1, D5 | 3, 96 |
| ESC_TX0_DATA3 | O | EtherCAT MII Transmit-0 Data-3 | 13, 90, 161 | A3, D6, E9 | 5, 172 | C1, E5 | 4, 97 |
| ESC_TX0_ENA | I/O | EtherCAT MII Transmit-0 Enable | 56, 84, 156 | A11, D9, M15 | 101, 154 | A8, J12 | 85 |
| ESC_TX1_CLK | I | EtherCAT MII Transmit-1 Clock | 44, 93, 130 | C5, J12, T10 | 113, 175 | A3, F10 | |
| ESC_TX1_DATA0 | O | EtherCAT MII Transmit-1 Data-0 | 22, 75, 131 | A2, B14, N13 | 11, 142 | A10, D2 | |
| ESC_TX1_DATA1 | O | EtherCAT MII Transmit-1 Data-1 | 21, 74, 132, 200 | C14, D2, J1, T14 | 14, 23, 141 | B10, E2, G1 | 10 |
| ESC_TX1_DATA2 | O | EtherCAT MII Transmit-1 Data-2 | 20, 73, 134, 201 | C2, D14, J2, R14 | 13, 24, 140 | C10, E1, G2 | 81 |
| ESC_TX1_DATA3 | O | EtherCAT MII Transmit-1 Data-3 | 19, 72, 202 | A15, B2, K3 | 12, 25, 139 | A11, D1, G3 | 80 |
| ESC_TX1_ENA | I/O | EtherCAT MII Transmit-1 Enable | 45, 94, 129 | D5, J13, L9 | 115, 176 | A2, F11 | |
| EXTSYNCOUT | O | External ePWM Synchronization Pulse | 6, 207 | F7, N5 | 55, 166 | A5, J4 | 36 |
| FSIRXA_CLK | I | FSIRX-A Input Clock | 5, 9, 13, 54, 105, 156 | A3, A11, E1, E7, L16, M13 | 5, 19, 98, 106, 165 | C1, E6, F3, H12, K13 | 4 |
| FSIRXA_D0 | I | FSIRX-A Primary Data Input | 3, 8, 12, 52, 103, 154 | C7, C11, D1, G4, G12, N15 | 4, 18, 96, 126, 163 | B1, C6, D10, E3, K11 | 3, 92 |
| FSIRXA_D1 | I | FSIRX-A Optional Additional Data Input | 4, 10, 11, 53, 104, 155 | B11, B13, D4, D7, E4, N16 | 1, 2, 97, 147, 164 | A9, B2, B3, D6, K12 | 1, 93, 100 |
| FSIRXB_CLK | I | FSIRX-B Input Clock | 11, 60, 112, 162 | A8, E4, H4, L15 | 2, 105 | B2 | 1, 54 |
| FSIRXB_D0 | I | FSIRX-B Primary Data Input | 9, 58, 70, 110, 160 | B10, C15, E1, H2, L13 | 19, 103, 135 | A12, F3, J10 | 52, 76 |
| FSIRXB_D1 | I | FSIRX-B Optional Additional Data Input | 10, 59, 111, 161 | D4, E9, H3, L14 | 1, 104 | B3, H13 | 53, 100 |
| FSIRXC_CLK | I | FSIRX-C Input Clock | 14, 165 | B3, F6 | 6 | C2 | 5 |
| FSIRXC_D0 | I | FSIRX-C Primary Data Input | 12, 115, 163 | B8, G4, P9 | 4 | B1 | 3 |
| FSIRXC_D1 | I | FSIRX-C Optional Additional Data Input | 13, 116, 164 | A3, C8, H11 | 5 | C1 | 4 |
| FSIRXD_CLK | I | FSIRX-D Input Clock | 17, 39, 41, 44, 92, 120, 168 | A5, E3, F5, J12, L12, M11, R15 | 9, 86, 89, 113, 174 | A4, D4, F10, M12 | 51, 99 |
| FSIRXD_D0 | I | FSIRX-D Primary Data Input | 15, 42, 166 | B5, C3, E16 | 7, 130 | C3, C12 | 6, 73 |
| FSIRXD_D1 | I | FSIRX-D Optional Additional Data Input | 16, 43, 100, 119, 167 | D3, D16, E5, F4, M10 | 8, 131 | C4, C11 | 2, 74 |
| FSITXA_CLK | O | FSITX-A Output Clock | 2, 10, 27, 51, 102, 153, 204 | B7, C13, D4, D11, G13, L6, N14 | 1, 28, 95, 125, 162 | B3, B6, D11, G6, K10 | 12, 91, 100 |
| FSITXA_D0 | O | FSITX-A Primary Data Output | 0, 9, 26, 49, 100, 151, 203 | E1, F4, F8, F11, K5, L11, P15 | 19, 27, 82, 93, 160 | E7, F3, G5, L10, L13 | 2, 11, 89 |
| FSITXA_D1 | O | FSITX-A Optional Additional Data Output | 1, 8, 25, 50, 101, 152, 202 | A7, A10, D1, E11, K3, N9, P14 | 18, 25, 94, 153, 161 | A6, B8, E3, G3, K9 | 84, 90 |
| FSITXB_CLK | O | FSITX-B Output Clock | 8, 56, 65, 108, 159 | C10, D1, G2, K12, M15 | 18, 101, 111 | E3, G11, J12 | 60 |
| FSITXB_D0 | O | FSITX-B Primary Data Output | 6, 55, 69, 106, 157 | B16, E10, F1, F7, M14 | 20, 100, 134, 166 | A5, B12, J13 | 75 |
| FSITXB_D1 | O | FSITX-B Optional Additional Data Output | 7, 57, 66, 107, 158 | A6, D10, F2, K11, M16 | 102, 112, 167 | B5, G10, J11 | 61 |
| GPIO0 | I/O | General-Purpose Input Output 0 | 0 | F8 | 160 | E7 | 89 |
| GPIO1 | I/O | General-Purpose Input Output 1 | 1 | A7 | 161 | A6 | 90 |
| GPIO2 | I/O | General-Purpose Input Output 2 | 2 | B7 | 162 | B6 | 91 |
| GPIO3 | I/O | General-Purpose Input Output 3 | 3 | C7 | 163 | C6 | 92 |
| GPIO4 | I/O | General-Purpose Input Output 4 | 4 | D7 | 164 | D6 | 93 |
| GPIO5 | I/O | General-Purpose Input Output 5 | 5 | E7 | 165 | E6 | |
| GPIO6 | I/O | General-Purpose Input Output 6 | 6 | F7 | 166 | A5 | |
| GPIO7 | I/O | General-Purpose Input Output 7 | 7 | A6 | 167 | B5 | |
| GPIO8 | I/O | General-Purpose Input Output 8 | 8 | D1 | 18 | E3 | |
| GPIO9 | I/O | General-Purpose Input Output 9 | 9 | E1 | 19 | F3 | |
| GPIO10 | I/O | General-Purpose Input Output 10 | 10 | D4 | 1 | B3 | 100 |
| GPIO11 | I/O | General-Purpose Input Output 11 | 11 | E4 | 2 | B2 | 1 |
| GPIO12 | I/O | General-Purpose Input Output 12 | 12 | G4 | 4 | B1 | 3 |
| GPIO13 | I/O | General-Purpose Input Output 13 | 13 | A3 | 5 | C1 | 4 |
| GPIO14 | I/O | General-Purpose Input Output 14 | 14 | B3 | 6 | C2 | 5 |
| GPIO15 | I/O | General-Purpose Input Output 15 | 15 | C3 | 7 | C3 | 6 |
| GPIO16 | I/O | General-Purpose Input Output 16 | 16 | D3 | 8 | C4 | |
| GPIO17 | I/O | General-Purpose Input Output 17 | 17 | E3 | 9 | D4 | |
| GPIO18 | I/O | General-Purpose Input Output 18 | 18 | F3 | 10 | D3 | |
| GPIO19 | I/O | General-Purpose Input Output 19 | 19 | B2 | 12 | D1 | |
| GPIO20 | I/O | General-Purpose Input Output 20 | 20 | C2 | 13 | E1 | |
| GPIO21 | I/O | General-Purpose Input Output 21 | 21 | D2 | 14 | E2 | |
| GPIO22 | I/O | General-Purpose Input Output 22 | 22 | A2 | 11 | D2 | |
| GPIO23 | I/O | General-Purpose Input Output 23 | 23 | G1 | 21 | F2 | |
| GPIO24 | I/O | General-Purpose Input Output 24 | 24 | E8 | 159 | D7 | |
| GPIO25 | I/O | General-Purpose Input Output 25 | 25 | A10 | 153 | B8 | 84 |
| GPIO26 | I/O | General-Purpose Input Output 26 | 26 | L11 | 82 | L10 | |
| GPIO27 | I/O | General-Purpose Input Output 27 | 27 | G13 | 125 | D11 | |
| GPIO28 | I/O | General-Purpose Input Output 28 | 28 | N11 | 74 | K8 | |
| GPIO29 | I/O | General-Purpose Input Output 29 | 29 | P11 | 73 | L8 | |
| GPIO30 | I/O | General-Purpose Input Output 30 | 30 | L10 | 79 | L9 | 48 |
| GPIO31 | I/O | General-Purpose Input Output 31 | 31 | D8 | 158 | ||
| GPIO32 | I/O | General-Purpose Input Output 32 | 32 | J14 | 116 | F12 | |
| GPIO33 | I/O | General-Purpose Input Output 33 | 33 | R10 | 69 | L7 | |
| GPIO34 | I/O | General-Purpose Input Output 34 | 34 | P10 | 70 | K7 | 42 |
| GPIO35 | I/O | General-Purpose Input Output 35 | 35 | N10 | 71 | N8 | 43 |
| GPIO36 | I/O | General-Purpose Input Output 36 | 36 | P12 | 83 | N11 | |
| GPIO37 | I/O | General-Purpose Input Output 37 | 37 | N12 | 84 | M11 | |
| GPIO38 | I/O | General-Purpose Input Output 38 | 38 | M12 | 85 | L11 | |
| GPIO39 | I/O | General-Purpose Input Output 39 | 39 | L12 | 86 | ||
| GPIO40 | I/O | General-Purpose Input Output 40 | 40 | P13 | 87 | N12 | |
| GPIO41 | I/O | General-Purpose Input Output 41 | 41 | R15 | 89 | M12 | 51 |
| GPIO42 | I/O | General-Purpose Input Output 42 | 42 | E16 | 130 | C12 | 73 |
| GPIO43 | I/O | General-Purpose Input Output 43 | 43 | D16 | 131 | C11 | 74 |
| GPIO44 | I/O | General-Purpose Input Output 44 | 44 | J12 | 113 | F10 | |
| GPIO45 | I/O | General-Purpose Input Output 45 | 45 | J13 | 115 | F11 | |
| GPIO46 | I/O | General-Purpose Input Output 46 | 46 | F14 | 128 | 71 | |
| GPIO47 | I/O | General-Purpose Input Output 47 | 47 | E14 | 129 | 72 | |
| GPIO48 | I/O | General-Purpose Input Output 48 | 48 | R16 | 90 | M13 | |
| GPIO49 | I/O | General-Purpose Input Output 49 | 49 | P15 | 93 | L13 | |
| GPIO50 | I/O | General-Purpose Input Output 50 | 50 | P14 | 94 | K9 | |
| GPIO51 | I/O | General-Purpose Input Output 51 | 51 | N14 | 95 | K10 | |
| GPIO52 | I/O | General-Purpose Input Output 52 | 52 | N15 | 96 | K11 | |
| GPIO53 | I/O | General-Purpose Input Output 53 | 53 | N16 | 97 | K12 | |
| GPIO54 | I/O | General-Purpose Input Output 54 | 54 | M13 | 98 | K13 | |
| GPIO55 | I/O | General-Purpose Input Output 55 | 55 | M14 | 100 | J13 | |
| GPIO56 | I/O | General-Purpose Input Output 56 | 56 | M15 | 101 | J12 | |
| GPIO57 | I/O | General-Purpose Input Output 57 | 57 | M16 | 102 | J11 | |
| GPIO58 | I/O | General-Purpose Input Output 58 | 58 | L13 | 103 | J10 | 52 |
| GPIO59 | I/O | General-Purpose Input Output 59 | 59 | L14 | 104 | H13 | 53 |
| GPIO60 | I/O | General-Purpose Input Output 60 | 60 | L15 | 105 | 54 | |
| GPIO61 | I/O | General-Purpose Input Output 61 | 61 | K16 | 107 | H11 | 56 |
| GPIO62 | I/O | General-Purpose Input Output 62 | 62 | K15 | 108 | H10 | 57 |
| GPIO63 | I/O | General-Purpose Input Output 63 | 63 | K14 | 109 | G13 | 58 |
| GPIO64 | I/O | General-Purpose Input Output 64 | 64 | K13 | 110 | G12 | 59 |
| GPIO65 | I/O | General-Purpose Input Output 65 | 65 | K12 | 111 | G11 | 60 |
| GPIO66 | I/O | General-Purpose Input Output 66 | 66 | K11 | 112 | G10 | 61 |
| GPIO67 | I/O | General-Purpose Input Output 67 | 67 | D15 | 132 | ||
| GPIO68 | I/O | General-Purpose Input Output 68 | 68 | C16 | 133 | B13 | |
| GPIO69 | I/O | General-Purpose Input Output 69 | 69 | B16 | 134 | B12 | 75 |
| GPIO70 | I/O | General-Purpose Input Output 70 | 70 | C15 | 135 | A12 | 76 |
| GPIO71 | I/O | General-Purpose Input Output 71 | 71 | B15 | 136 | B11 | 77 |
| GPIO72 | I/O | General-Purpose Input Output 72 | 72 | A15 | 139 | A11 | 80 |
| GPIO73 | I/O | General-Purpose Input Output 73 | 73 | D14 | 140 | C10 | 81 |
| GPIO74 | I/O | General-Purpose Input Output 74 | 74 | C14 | 141 | B10 | |
| GPIO75 | I/O | General-Purpose Input Output 75 | 75 | B14 | 142 | A10 | |
| GPIO76 | I/O | General-Purpose Input Output 76 | 76 | A14 | 143 | E9 | |
| GPIO77 | I/O | General-Purpose Input Output 77 | 77 | F13 | 144 | D9 | |
| GPIO78 | I/O | General-Purpose Input Output 78 | 78 | E13 | 145 | C9 | 82 |
| GPIO79 | I/O | General-Purpose Input Output 79 | 79 | D13 | 146 | B9 | |
| GPIO80 | I/O | General-Purpose Input Output 80 | 80 | A13 | 148 | E8 | 83 |
| GPIO81 | I/O | General-Purpose Input Output 81 | 81 | F12 | 149 | ||
| GPIO82 | I/O | General-Purpose Input Output 82 | 82 | E12 | 150 | D8 | |
| GPIO83 | I/O | General-Purpose Input Output 83 | 83 | D12 | 151 | C8 | |
| GPIO84 | I/O | General-Purpose Input Output 84 | 84 | D9 | 154 | A8 | 85 |
| GPIO85 | I/O | General-Purpose Input Output 85 | 85 | C9 | 155 | A7 | 86 |
| GPIO86 | I/O | General-Purpose Input Output 86 | 86 | B9 | 156 | B7 | 87 |
| GPIO87 | I/O | General-Purpose Input Output 87 | 87 | A9 | 157 | C7 | 88 |
| GPIO88 | I/O | General-Purpose Input Output 88 | 88 | B6 | 170 | C5 | |
| GPIO89 | I/O | General-Purpose Input Output 89 | 89 | C6 | 171 | D5 | 96 |
| GPIO90 | I/O | General-Purpose Input Output 90 | 90 | D6 | 172 | E5 | 97 |
| GPIO91 | I/O | General-Purpose Input Output 91 | 91 | E6 | 173 | B4 | 98 |
| GPIO92 | I/O | General-Purpose Input Output 92 | 92 | A5 | 174 | A4 | 99 |
| GPIO93 | I/O | General-Purpose Input Output 93 | 93 | C5 | 175 | A3 | |
| GPIO94 | I/O | General-Purpose Input Output 94 | 94 | D5 | 176 | A2 | |
| GPIO95 | I/O | General-Purpose Input Output 95 | 95 | A4 | |||
| GPIO96 | I/O | General-Purpose Input Output 96 | 96 | B4 | |||
| GPIO97 | I/O | General-Purpose Input Output 97 | 97 | C4 | |||
| GPIO98 | I/O | General-Purpose Input Output 98 | 98 | E2 | |||
| GPIO99 | I/O | General-Purpose Input Output 99 | 99 | C1 | 17 | E4 | |
| GPIO100 | I/O | General-Purpose Input Output 100 | 100 | F4 | 2 | ||
| GPIO101 | I/O | General-Purpose Input Output 101 | 101 | N9 | |||
| GPIO102 | I/O | General-Purpose Input Output 102 | 102 | C13 | |||
| GPIO103 | I/O | General-Purpose Input Output 103 | 103 | G12 | 126 | D10 | |
| GPIO104 | I/O | General-Purpose Input Output 104 | 104 | B13 | 147 | A9 | |
| GPIO105 | I/O | General-Purpose Input Output 105 | 105 | L16 | 106 | H12 | |
| GPIO106 | I/O | General-Purpose Input Output 106 | 106 | F1 | 20 | ||
| GPIO107 | I/O | General-Purpose Input Output 107 | 107 | F2 | |||
| GPIO108 | I/O | General-Purpose Input Output 108 | 108 | G2 | |||
| GPIO109 | I/O | General-Purpose Input Output 109 | 109 | G3 | |||
| GPIO110 | I/O | General-Purpose Input Output 110 | 110 | H2 | |||
| GPIO111 | I/O | General-Purpose Input Output 111 | 111 | H3 | |||
| GPIO112 | I/O | General-Purpose Input Output 112 | 112 | H4 | |||
| GPIO113 | I/O | General-Purpose Input Output 113 | 113 | J3 | |||
| GPIO114 | I/O | General-Purpose Input Output 114 | 114 | J4 | |||
| GPIO115 | I/O | General-Purpose Input Output 115 | 115 | P9 | |||
| GPIO116 | I/O | General-Purpose Input Output 116 | 116 | H11 | |||
| GPIO119 | I/O | General-Purpose Input Output 119 | 119 | M10 | |||
| GPIO120 | I/O | General-Purpose Input Output 120 | 120 | M11 | |||
| GPIO122 | I/O | General-Purpose Input Output 122 | 122 | L7 | |||
| GPIO123 | I/O | General-Purpose Input Output 123 | 123 | M7 | |||
| GPIO124 | I/O | General-Purpose Input Output 124 | 124 | L8 | |||
| GPIO125 | I/O | General-Purpose Input Output 125 | 125 | M8 | |||
| GPIO126 | I/O | General-Purpose Input Output 126 | 126 | T9 | |||
| GPIO127 | I/O | General-Purpose Input Output 127 | 127 | R9 | |||
| GPIO128 | I/O | General-Purpose Input Output 128 | 128 | M9 | |||
| GPIO129 | I/O | General-Purpose Input Output 129 | 129 | L9 | |||
| GPIO130 | I/O | General-Purpose Input Output 130 | 130 | T10 | |||
| GPIO131 | I/O | General-Purpose Input Output 131 | 131 | N13 | |||
| GPIO132 | I/O | General-Purpose Input Output 132 | 132 | T14 | |||
| GPIO133 | I/O | General-Purpose Input Output 133 | 133 | J15 | 118 | F13 | |
| GPIO134 | I/O | General-Purpose Input Output 134 | 134 | R14 | |||
| GPIO141 | I/O | General-Purpose Input Output 141 | 141 | H13 | |||
| GPIO142 | I/O | General-Purpose Input Output 142 | 142 | H14 | |||
| GPIO145 | I/O | General-Purpose Input Output 145 | 145 | H15 | |||
| GPIO146 | I/O | General-Purpose Input Output 146 | 146 | H16 | |||
| GPIO147 | I/O | General-Purpose Input Output 147 | 147 | H12 | |||
| GPIO148 | I/O | General-Purpose Input Output 148 | 148 | C12 | |||
| GPIO149 | I/O | General-Purpose Input Output 149 | 149 | B12 | |||
| GPIO150 | I/O | General-Purpose Input Output 150 | 150 | A12 | |||
| GPIO151 | I/O | General-Purpose Input Output 151 | 151 | F11 | |||
| GPIO152 | I/O | General-Purpose Input Output 152 | 152 | E11 | |||
| GPIO153 | I/O | General-Purpose Input Output 153 | 153 | D11 | |||
| GPIO154 | I/O | General-Purpose Input Output 154 | 154 | C11 | |||
| GPIO155 | I/O | General-Purpose Input Output 155 | 155 | B11 | |||
| GPIO156 | I/O | General-Purpose Input Output 156 | 156 | A11 | |||
| GPIO157 | I/O | General-Purpose Input Output 157 | 157 | E10 | |||
| GPIO158 | I/O | General-Purpose Input Output 158 | 158 | D10 | |||
| GPIO159 | I/O | General-Purpose Input Output 159 | 159 | C10 | |||
| GPIO160 | I/O | General-Purpose Input Output 160 | 160 | B10 | |||
| GPIO161 | I/O | General-Purpose Input Output 161 | 161 | E9 | |||
| GPIO162 | I/O | General-Purpose Input Output 162 | 162 | A8 | |||
| GPIO163 | I/O | General-Purpose Input Output 163 | 163 | B8 | |||
| GPIO164 | I/O | General-Purpose Input Output 164 | 164 | C8 | |||
| GPIO165 | I/O | General-Purpose Input Output 165 | 165 | F6 | |||
| GPIO166 | I/O | General-Purpose Input Output 166 | 166 | B5 | |||
| GPIO167 | I/O | General-Purpose Input Output 167 | 167 | E5 | |||
| GPIO168 | I/O | General-Purpose Input Output 168 | 168 | F5 | |||
| GPIO198 | I/O | General-Purpose Input Output 198 | 198 | K4 | 26 | G4 | |
| GPIO199 | I/O | General-Purpose Input Output 199 | 199 | H1 | 22 | F1 | 9 |
| GPIO200 | I/O | General-Purpose Input Output 200 | 200 | J1 | 23 | G1 | 10 |
| GPIO201 | I/O | General-Purpose Input Output 201 | 201 | J2 | 24 | G2 | |
| GPIO202 | I/O | General-Purpose Input Output 202 | 202 | K3 | 25 | G3 | |
| GPIO203 | I/O | General-Purpose Input Output 203 | 203 | K5 | 27 | G5 | 11 |
| GPIO204 | I/O | General-Purpose Input Output 204 | 204 | L6 | 28 | G6 | 12 |
| GPIO205 | I/O | General-Purpose Input Output 205 | 205 | M6 | 29 | H6 | 13 |
| GPIO206 | I/O | General-Purpose Input Output 206 | 206 | L5 | 30 | H5 | 14 |
| GPIO207 | I/O | General-Purpose Input Output 207 | 207 | N5 | 55 | J4 | 36 |
| GPIO208 | I/O | General-Purpose Input Output 208 | 208 | P5 | 56 | K4 | 37 |
| GPIO209 | I/O | General-Purpose Input Output 209 | 209 | N6 | 57 | J5 | 38 |
| GPIO210 | I/O | General-Purpose Input Output 210 | 210 | P6 | 58 | K5 | |
| GPIO211 | I/O | General-Purpose Input Output 211 | 211 | R6 | 59 | J6 | |
| GPIO212 | I/O | General-Purpose Input Output 212 | 212 | T7 | 60 | K6 | |
| GPIO213 | I/O | General-Purpose Input Output 213 | 213 | T8 | 62 | L5 | 39 |
| GPIO214 | I/O | General-Purpose Input Output 214 | 214 | R8 | 63 | L6 | 40 |
| GPIO215 | I/O | General-Purpose Input Output 215 | 215 | P7 | 64 | M6 | |
| GPIO216 | I/O | General-Purpose Input Output 216 | 216 | N7 | 65 | N6 | |
| GPIO217 | I/O | General-Purpose Input Output 217 | 217 | P8 | 66 | M7 | |
| GPIO218 | I/O | General-Purpose Input Output 218 | 218 | N8 | 67 | N7 | |
| GPIO219 | I/O | General-Purpose Input Output 219 | 219 | R7 | 61 | ||
| GPIO220 | I/O | General-Purpose Input Output 220 | 220 | F16 | 123 | D13 | 68 |
| GPIO221 | I/O | General-Purpose Input Output 221 | 221 | G16 | 121 | E13 | 66 |
| GPIO222 | I/O | General-Purpose Input Output 222 | 222 | T12 | 77 | N9 | 46 |
| GPIO223 | I/O | General-Purpose Input Output 223 | 223 | R12 | 78 | M9 | 47 |
| GPIO224 | I/O | General-Purpose Input Output 224 | 224 | P16 | 92 | L12 | |
| I2CA_SCL | I/OD | I2C-A Open-Drain Bidirectional Clock | 1, 32, 33, 43, 57, 92, 105, 218, 223 | A5, A7, D16, J14, L16, M16, N8, R10, R12 | 67, 69, 78, 102, 106, 116, 131, 161, 174 | A4, A6, C11, F12, H12, J11, L7, M9, N7 | 47, 74, 90, 99 |
| I2CA_SDA | I/OD | I2C-A Open-Drain Bidirectional Data | 0, 31, 32, 42, 56, 91, 104, 217, 218, 222 | B13, D8, E6, E16, F8, J14, M15, N8, P8, T12 | 66, 67, 77, 101, 116, 130, 147, 158, 160, 173 | A9, B4, C12, E7, F12, J12, M7, N7, N9 | 46, 73, 89, 98 |
| I2CB_SCL | I/OD | I2C-B Open-Drain Bidirectional Clock | 3, 35, 41, 69, 207 | B16, C7, N5, N10, R15 | 55, 71, 89, 134, 163 | B12, C6, J4, M12, N8 | 36, 43, 51, 75, 92 |
| I2CB_SDA | I/OD | I2C-B Open-Drain Bidirectional Data | 2, 34, 40, 66, 215 | B7, K11, P7, P10, P13 | 64, 70, 87, 112, 162 | B6, G10, K7, M6, N12 | 42, 61, 91 |
| LINA_RX | I | LIN-A Receive | 7, 15, 207 | A6, C3, N5 | 7, 55, 167 | B5, C3, J4 | 6, 36 |
| LINA_TX | O | LIN-A Transmit | 6, 14, 215 | B3, F7, P7 | 6, 64, 166 | A5, C2, M6 | 5 |
| LINB_RX | I | LIN-B Receive | 25, 68, 202, 209 | A10, C16, K3, N6 | 25, 57, 133, 153 | B8, B13, G3, J5 | 38, 84 |
| LINB_TX | O | LIN-B Transmit | 24, 32, 67, 201, 210, 213, 217, 218 | D15, E8, J2, J14, N8, P6, P8, T8 | 24, 58, 62, 66, 67, 116, 132, 159 | D7, F12, G2, K5, L5, M7, N7 | 39 |
| MCANA_RX | I | CAN/CAN FD-A Receive | 5, 10, 18, 23, 30, 36, 70, 75, 200, 214, 221 | B14, C15, D4, E7, F3, G1, G16, J1, L10, P12, R8 | 1, 10, 21, 23, 63, 79, 83, 121, 135, 142, 165 | A10, A12, B3, D3, E6, E13, F2, G1, L6, L9, N11 | 10, 40, 48, 66, 76, 100 |
| MCANA_TX | O | CAN/CAN FD-A Transmit | 4, 8, 19, 22, 31, 37, 71, 74, 199, 217, 220 | A2, B2, B15, C14, D1, D7, D8, F16, H1, N12, P8 | 11, 12, 18, 22, 66, 84, 123, 136, 141, 158, 164 | B10, B11, D1, D2, D6, D13, E3, F1, M7, M11 | 9, 68, 77, 93 |
| MCANB_RX | I | CAN/CAN FD-B Receive | 7, 21, 40, 44, 72, 120, 146 | A6, A15, D2, H16, J12, M11, P13 | 14, 87, 113, 139, 167 | A11, B5, E2, F10, N12 | 80 |
| MCANB_TX | O | CAN/CAN FD-B Transmit | 6, 20, 41, 45, 73, 119, 145 | C2, D14, F7, H15, J13, M10, R15 | 13, 89, 115, 140, 166 | A5, C10, E1, F11, M12 | 51, 81 |
| OUTPUTXBAR1 | O | Output X-BAR Output 1 | 2, 24, 34, 58, 201, 205, 224 | B7, E8, J2, L13, M6, P10, P16 | 24, 29, 70, 92, 103, 159, 162 | B6, D7, G2, H6, J10, K7, L12 | 13, 42, 52, 91 |
| OUTPUTXBAR2 | O | Output X-BAR Output 2 | 3, 25, 37, 59, 202, 206, 220 | A10, C7, F16, K3, L5, L14, N12 | 25, 30, 84, 104, 123, 153, 163 | B8, C6, D13, G3, H5, H13, M11 | 14, 53, 68, 84, 92 |
| OUTPUTXBAR3 | O | Output X-BAR Output 3 | 4, 5, 14, 26, 48, 60, 203, 207, 221 | B3, D7, E7, G16, K5, L11, L15, N5, R16 | 6, 27, 55, 82, 90, 105, 121, 164, 165 | C2, D6, E6, E13, G5, J4, L10, M13 | 5, 11, 36, 54, 66, 93 |
| OUTPUTXBAR4 | O | Output X-BAR Output 4 | 6, 15, 27, 49, 61, 204, 208, 222 | C3, F7, G13, K16, L6, P5, P15, T12 | 7, 28, 56, 77, 93, 107, 125, 166 | A5, C3, D11, G6, H11, K4, L13, N9 | 6, 12, 37, 46, 56 |
| OUTPUTXBAR5 | O | Output X-BAR Output 5 | 7, 28, 115, 209, 215, 223 | A6, N6, N11, P7, P9, R12 | 57, 64, 74, 78, 167 | B5, J5, K8, M6, M9 | 38, 47 |
| OUTPUTXBAR6 | O | Output X-BAR Output 6 | 9, 29, 73, 116, 210, 216 | D14, E1, H11, N7, P6, P11 | 19, 58, 65, 73, 140 | C10, F3, K5, L8, N6 | 81 |
| OUTPUTXBAR7 | O | Output X-BAR Output 7 | 11, 16, 30, 211, 214 | D3, E4, L10, R6, R8 | 2, 8, 59, 63, 79 | B2, C4, J6, L6, L9 | 1, 40, 48 |
| OUTPUTXBAR8 | O | Output X-BAR Output 8 | 14, 17, 31, 72, 217 | A15, B3, D8, E3, P8 | 6, 9, 66, 139, 158 | A11, C2, D4, M7 | 5, 80 |
| PMBUSA_ALERT | I/OD | PMBus-A Open-Drain Bidirectional Alert Signal | 11, 26, 93, 153, 203, 207, 220 | C5, D11, E4, F16, K5, L11, N5 | 2, 27, 55, 82, 123, 175 | A3, B2, D13, G5, J4, L10 | 1, 11, 36, 68 |
| PMBUSA_CTL | I/O | PMBus-A Control Signal - Target Input/Controller Output | 12, 27, 94, 154, 204, 208, 221 | C11, D5, G4, G13, G16, L6, P5 | 4, 28, 56, 121, 125, 176 | A2, B1, D11, E13, G6, K4 | 3, 12, 37, 66 |
| PMBUSA_SCL | I/OD | PMBus-A Open-Drain Bidirectional Clock | 14, 24, 91, 151, 201, 210, 223 | B3, E6, E8, F11, J2, P6, R12 | 6, 24, 58, 78, 159, 173 | B4, C2, D7, G2, K5, M9 | 5, 47, 98 |
| PMBUSA_SDA | I/OD | PMBus-A Open-Drain Bidirectional Data | 13, 25, 92, 152, 202, 209, 222 | A3, A5, A10, E11, K3, N6, T12 | 5, 25, 57, 77, 153, 174 | A4, B8, C1, G3, J5, N9 | 4, 38, 46, 84, 99 |
| SCIA_RX | I | SCI-A Receive Data | 9, 13, 28, 35, 43, 46, 49, 62, 64, 85, 207, 215, 222 | A3, C9, D16, E1, F14, K13, K15, N5, N10, N11, P7, P15, T12 | 5, 19, 55, 64, 71, 74, 77, 93, 108, 110, 128, 131, 155 | A7, C1, C11, F3, G12, H10, J4, K8, L13, M6, N8, N9 | 4, 36, 43, 46, 57, 59, 71, 74, 86 |
| SCIA_TX | O | SCI-A Transmit Data | 8, 12, 29, 34, 36, 42, 47, 48, 63, 65, 84, 208, 216, 223 | D1, D9, E14, E16, G4, K12, K14, N7, P5, P10, P11, P12, R12, R16 | 4, 18, 56, 65, 70, 73, 78, 83, 90, 109, 111, 129, 130, 154 | A8, B1, C12, E3, G11, G13, K4, K7, L8, M9, M13, N6, N11 | 3, 37, 42, 47, 58, 60, 72, 73, 85 |
| SCIB_RX | I | SCI-B Receive Data | 11, 15, 19, 23, 39, 55, 71, 87, 142, 200, 221 | A9, B2, B15, C3, E4, G1, G16, H14, J1, L12, M14 | 2, 7, 12, 21, 23, 86, 100, 121, 136, 157 | B2, B11, C3, C7, D1, E13, F2, G1, J13 | 1, 6, 10, 66, 77, 88 |
| SCIB_TX | O | SCI-B Transmit Data | 9, 10, 14, 18, 22, 38, 54, 70, 86, 141, 199, 220 | A2, B3, B9, C15, D4, E1, F3, F16, H1, H13, M12, M13 | 1, 6, 10, 11, 19, 22, 85, 98, 123, 135, 156 | A12, B3, B7, C2, D2, D3, D13, F1, F3, K13, L11 | 5, 9, 68, 76, 87, 100 |
| SD1_C1 | I | SDFM-1 Channel 1 Clock Input | 17, 49, 53, 64, 96, 123 | B4, E3, K13, M7, N16, P15 | 9, 93, 97, 110 | D4, G12, K12, L13 | 59 |
| SD1_C2 | I | SDFM-1 Channel 2 Clock Input | 19, 51, 54, 66, 98, 125 | B2, E2, K11, M8, M13, N14 | 12, 95, 98, 112 | D1, G10, K10, K13 | 61 |
| SD1_C3 | I | SDFM-1 Channel 3 Clock Input | 21, 53, 55, 68, 90, 113, 127, 205 | C16, D2, D6, J3, M6, M14, N16, R9 | 14, 29, 97, 100, 133, 172 | B13, E2, E5, H6, J13, K12 | 13, 97 |
| SD1_C4 | I | SDFM-1 Channel 4 Clock Input | 23, 55, 56, 70, 115, 129, 200 | C15, G1, J1, L9, M14, M15, P9 | 21, 23, 100, 101, 135 | A12, F2, G1, J12, J13 | 10, 76 |
| SD1_D1 | I | SDFM-1 Channel 1 Data Input | 16, 36, 48, 63, 95, 100, 122 | A4, D3, F4, K14, L7, P12, R16 | 8, 83, 90, 109 | C4, G13, M13, N11 | 2, 58 |
| SD1_D2 | I | SDFM-1 Channel 2 Data Input | 18, 37, 50, 65, 97, 124 | C4, F3, K12, L8, N12, P14 | 10, 84, 94, 111 | D3, G11, K9, M11 | 60 |
| SD1_D3 | I | SDFM-1 Channel 3 Data Input | 20, 38, 52, 67, 89, 112, 126, 204 | C2, C6, D15, H4, L6, M12, N15, T9 | 13, 28, 85, 96, 132, 171 | D5, E1, G6, K11, L11 | 12, 96 |
| SD1_D4 | I | SDFM-1 Channel 4 Data Input | 22, 39, 54, 69, 74, 77, 80, 114, 128, 199 | A2, A13, B16, C14, F13, H1, J4, L12, M9, M13 | 11, 22, 86, 98, 134, 141, 144, 148 | B10, B12, D2, D9, E8, F1, K13 | 9, 75, 83 |
| SD2_C1 | I | SDFM-2 Channel 1 Clock Input | 25, 40, 57, 80, 131, 134, 202, 224 | A10, A13, K3, M16, N13, P13, P16, R14 | 25, 87, 92, 102, 148, 153 | B8, E8, G3, J11, L12, N12 | 83, 84 |
| SD2_C2 | I | SDFM-2 Channel 2 Clock Input | 27, 48, 58, 59, 74, 133, 204 | C14, G13, J15, L6, L13, L14, R16 | 28, 90, 103, 104, 118, 125, 141 | B10, D11, F13, G6, H13, J10, M13 | 12, 52, 53 |
| SD2_C3 | I | SDFM-2 Channel 3 Clock Input | 29, 59, 61, 76, 216 | A14, K16, L14, N7, P11 | 65, 73, 104, 107, 143 | E9, H11, H13, L8, N6 | 53, 56 |
| SD2_C4 | I | SDFM-2 Channel 4 Clock Input | 31, 60, 63, 78, 217 | D8, E13, K14, L15, P8 | 66, 105, 109, 145, 158 | C9, G13, M7 | 54, 58, 82 |
| SD2_D1 | I | SDFM-2 Channel 1 Data Input | 24, 41, 49, 56, 79, 130, 201 | D13, E8, J2, M15, P15, R15, T10 | 24, 89, 93, 101, 146, 159 | B9, D7, G2, J12, L13, M12 | 51 |
| SD2_D2 | I | SDFM-2 Channel 2 Data Input | 26, 50, 58, 73, 132 | D14, L11, L13, P14, T14 | 82, 94, 103, 140 | C10, J10, K9, L10 | 52, 81 |
| SD2_D3 | I | SDFM-2 Channel 3 Data Input | 28, 51, 60, 75, 134, 215 | B14, L15, N11, N14, P7, R14 | 64, 74, 95, 105, 142 | A10, K8, K10, M6 | 54 |
| SD2_D4 | I | SDFM-2 Channel 4 Data Input | 30, 52, 62, 77, 214 | F13, K15, L10, N15, R8 | 63, 79, 96, 108, 144 | D9, H10, K11, L6, L9 | 40, 48, 57 |
| SD3_C1 | I | SDFM-3 Channel 1 Clock Input | 72, 76, 105 | A14, A15, L16 | 106, 139, 143 | A11, E9, H12 | 80 |
| SD3_C2 | I | SDFM-3 Channel 2 Clock Input | 78, 82, 84, 107 | D9, E12, E13, F2 | 145, 150, 154 | A8, C9, D8 | 82, 85 |
| SD3_C3 | I | SDFM-3 Channel 3 Clock Input | 80, 86, 109 | A13, B9, G3 | 148, 156 | B7, E8 | 83, 87 |
| SD3_C4 | I | SDFM-3 Channel 4 Clock Input | 44, 46, 88, 111 | B6, F14, H3, J12 | 113, 128, 170 | C5, F10 | 71 |
| SD3_D1 | I | SDFM-3 Channel 1 Data Input | 71, 77, 85, 104, 203 | B13, B15, C9, F13, K5 | 27, 136, 144, 147, 155 | A7, A9, B11, D9, G5 | 11, 77, 86 |
| SD3_D2 | I | SDFM-3 Channel 2 Data Input | 79, 83, 84, 106 | D9, D12, D13, F1 | 20, 146, 151, 154 | A8, B9, C8 | 85 |
| SD3_D3 | I | SDFM-3 Channel 3 Data Input | 57, 81, 85, 108 | C9, F12, G2, M16 | 102, 149, 155 | A7, J11 | 86 |
| SD3_D4 | I | SDFM-3 Channel 4 Data Input | 45, 87, 110 | A9, H2, J13 | 115, 157 | C7, F11 | 88 |
| SD4_C1 | I | SDFM-4 Channel 1 Clock Input | 10, 90, 208 | D4, D6, P5 | 1, 56, 172 | B3, E5, K4 | 37, 97, 100 |
| SD4_C2 | I | SDFM-4 Channel 2 Clock Input | 12, 92, 210 | A5, G4, P6 | 4, 58, 174 | A4, B1, K5 | 3, 99 |
| SD4_C3 | I | SDFM-4 Channel 3 Clock Input | 40, 47, 94, 212 | D5, E14, P13, T7 | 60, 87, 129, 176 | A2, K6, N12 | 72 |
| SD4_C4 | I | SDFM-4 Channel 4 Clock Input | 42, 100, 103, 219 | E16, F4, G12, R7 | 61, 126, 130 | C12, D10 | 2, 73 |
| SD4_D1 | I | SDFM-4 Channel 1 Data Input | 11, 89, 207 | C6, E4, N5 | 2, 55, 171 | B2, D5, J4 | 1, 36, 96 |
| SD4_D2 | I | SDFM-4 Channel 2 Data Input | 13, 91, 209 | A3, E6, N6 | 5, 57, 173 | B4, C1, J5 | 4, 38, 98 |
| SD4_D3 | I | SDFM-4 Channel 3 Data Input | 41, 93, 211 | C5, R6, R15 | 59, 89, 175 | A3, J6, M12 | 51 |
| SD4_D4 | I | SDFM-4 Channel 4 Data Input | 43, 73, 76, 78, 99, 213 | A14, C1, D14, D16, E13, T8 | 17, 62, 131, 140, 143, 145 | C9, C10, C11, E4, E9, L5 | 39, 74, 81, 82 |
| SPIA_CLK | I/O | SPI-A Clock | 18, 34, 56, 60, 204 | F3, L6, L15, M15, P10 | 10, 28, 70, 101, 105 | D3, G6, J12, K7 | 12, 42, 54 |
| SPIA_PICO | I/O | SPI-A Peripheral In, Controller Out (PICO) | 16, 32, 54, 58, 100, 198, 218, 222 | D3, F4, J14, K4, L13, M13, N8, T12 | 8, 26, 67, 77, 98, 103, 116 | C4, F12, G4, J10, K13, N7, N9 | 2, 46, 52 |
| SPIA_POCI | I/O | SPI-A Peripheral Out, Controller In (POCI) | 17, 33, 55, 59, 203 | E3, K5, L14, M14, R10 | 9, 27, 69, 100, 104 | D4, G5, H13, J13, L7 | 11, 53 |
| SPIA_PTE | I/O | SPI-A Peripheral Transmit Enable (PTE) | 19, 35, 57, 61, 205 | B2, K16, M6, M16, N10 | 12, 29, 71, 102, 107 | D1, H6, H11, J11, N8 | 13, 43, 56 |
| SPIB_CLK | I/O | SPI-B Clock | 22, 26, 58, 65, 199, 203 | A2, H1, K5, K12, L11, L13 | 11, 22, 27, 82, 103, 111 | D2, F1, G5, G11, J10, L10 | 9, 11, 52, 60 |
| SPIB_PICO | I/O | SPI-B Peripheral In, Controller Out (PICO) | 24, 60, 63, 201, 208 | E8, J2, K14, L15, P5 | 24, 56, 105, 109, 159 | D7, G2, G13, K4 | 37, 54, 58 |
| SPIB_POCI | I/O | SPI-B Peripheral Out, Controller In (POCI) | 25, 61, 64, 202, 209 | A10, K3, K13, K16, N6 | 25, 57, 107, 110, 153 | B8, G3, G12, H11, J5 | 38, 56, 59, 84 |
| SPIB_PTE | I/O | SPI-B Peripheral Transmit Enable (PTE) | 23, 27, 59, 66, 200, 204 | G1, G13, J1, K11, L6, L14 | 21, 23, 28, 104, 112, 125 | D11, F2, G1, G6, G10, H13 | 10, 12, 53, 61 |
| SPIC_CLK | I/O | SPI-C Clock | 22, 52, 71, 102, 124, 199, 222 | A2, B15, C13, H1, L8, N15, T12 | 11, 22, 77, 96, 136 | B11, D2, F1, K11, N9 | 9, 46, 77 |
| SPIC_PICO | I/O | SPI-C Peripheral In, Controller Out (PICO) | 20, 50, 69, 100, 122 | B16, C2, F4, L7, P14 | 13, 94, 134 | B12, E1, K9 | 2, 75 |
| SPIC_POCI | I/O | SPI-C Peripheral Out, Controller In (POCI) | 21, 51, 70, 101, 123, 215 | C15, D2, M7, N9, N14, P7 | 14, 64, 95, 135 | A12, E2, K10, M6 | 76 |
| SPIC_PTE | I/O | SPI-C Peripheral Transmit Enable (PTE) | 23, 53, 72, 103, 125, 200, 223 | A15, G1, G12, J1, M8, N16, R12 | 21, 23, 78, 97, 126, 139 | A11, D10, F2, G1, K12, M9 | 10, 47, 80 |
| SPID_CLK | I/O | SPI-D Clock | 32, 75, 90, 93, 128, 216, 218 | B14, C5, D6, J14, M9, N7, N8 | 65, 67, 116, 142, 172, 175 | A3, A10, E5, F12, N6, N7 | 97 |
| SPID_PICO | I/O | SPI-D Peripheral In, Controller Out (PICO) | 30, 91, 126, 214 | E6, L10, R8, T9 | 63, 79, 173 | B4, L6, L9 | 40, 48, 98 |
| SPID_POCI | I/O | SPI-D Peripheral Out, Controller In (POCI) | 31, 44, 92, 127, 217, 220 | A5, D8, F16, J12, P8, R9 | 66, 113, 123, 158, 174 | A4, D13, F10, M7 | 68, 99 |
| SPID_PTE | I/O | SPI-D Peripheral Transmit Enable (PTE) | 33, 45, 89, 94, 129, 217, 221 | C6, D5, G16, J13, L9, P8, R10 | 66, 69, 115, 121, 171, 176 | A2, D5, E13, F11, L7, M7 | 66, 96 |
| TDI | I | JTAG test data input (TDI) with internal pullup. TDI is clocked into the selected register (instruction or data) on a rising edge of TCK. | 222 | T12 | 77 | N9 | 46 |
| TDO | O | JTAG scan out, test data output (TDO). The contents of the selected register (instruction or data) are shifted out of TDO on the falling edge of TCK. | 223 | R12 | 78 | M9 | 47 |
| UARTA_RX | I/O | UART-A Serial Data Receive | 3, 28, 39, 43, 73, 85 | C7, C9, D14, D16, L12, N11 | 74, 86, 131, 140, 155, 163 | A7, C6, C10, C11, K8 | 74, 81, 86, 92 |
| UARTA_TX | I/O | UART-A Serial Data Transmit | 2, 29, 38, 42, 72, 84 | A15, B7, D9, E16, M12, P11 | 73, 85, 130, 139, 154, 162 | A8, A11, B6, C12, L8, L11 | 73, 80, 85, 91 |
| UARTB_RX | I/O | UART-B Serial Data Receive | 45, 71, 223 | B15, J13, R12 | 78, 115, 136 | B11, F11, M9 | 47, 77 |
| UARTB_TX | I/O | UART-B Serial Data Transmit | 44, 70, 222 | C15, J12, T12 | 77, 113, 135 | A12, F10, N9 | 46, 76 |
| USB0DM | O | USB-0 PHY differential data | 42 | E16 | 130 | C12 | 73 |
| USB0DP | O | USB-0 PHY differential data | 43 | D16 | 131 | C11 | 74 |
| X1 | I/O | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. | 220 | F16 | 123 | D13 | 68 |
| X2 | I/O | Crystal oscillator output. | 221 | G16 | 121 | E13 | 66 |
| XCLKOUT | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | 73, 224 | D14, P16 | 92, 140 | C10, L12 | 81 |