SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(RXCLK) | Cycle time, RXCLK | 19.417 | ns | |
| 2 | tw(RXCLK) | Pulse width, RXCLK low or RXCLK high. | 0.35tc(RXCLK) | 0.65tc(RXCLK) | ns |
| 3 | tsu(RXCLK–RXD) | Setup time with respect to RXCLK, applies to both edges of the clock | 1.7 | ns | |
| 4 | th(RXCLK–RXD) | Hold time with respect to RXCLK, applies to both edges of the clock | 2 | ns | |