SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
Table 6-97, Figure 6-77, Table 6-98, and Figure 6-78 present timing requirements and switching characteristics for MMC1/MMC2 – High Speed Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| HS1 | tsu(cmdV-clkH) | Setup time, MMCx_CMD valid before MMCx_CLK rising edge | 2.24 | ns | |
| HS2 | th(clkH-cmdV) | Hold time, MMCx_CMD valid after MMCx_CLK rising edge | 1.66 | ns | |
| HS3 | tsu(dV-clkH) | Setup time, MMCx_DAT[3:0] valid before MMCx_CLK rising edge | 2.24 | ns | |
| HS4 | th(clkH-dV) | Hold time, MMCx_DAT[3:0] valid after MMCx_CLK rising edge | 1.66 | ns | |
Figure 6-79 MMC1/MMC2
– High Speed – Receive Mode| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMCx_CLK | 50 | MHz | ||
| HS5 | tc(clk) | Cycle time. MMCx_CLK | 20 | ns | |
| HS6 | tw(clkH) | Pulse duration, MMCx_CLK high | 9.2 | ns | |
| HS7 | tw(clkL) | Pulse duration, MMCx_CLK low | 9.2 | ns | |
| HS8 | td(clkL-cmdV) | Delay time, MMCx_CLK falling edge to MMCx_CMD transition | - 1.8 | 2.2 | ns |
| HS9 | td(clkL-dV) | Delay time, MMCx_CLK falling edge to MMCx_DAT[3:0] transition | - 1.8 | 2.2 | ns |
Figure 6-80 MMC1/MMC2
– High Speed – Transmit Mode