SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| MCASP0_ACLKR | IO | MCASP Receive Bit Clock | G20 |
| MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | F24 |
| MCASP0_AFSR | IO | MCASP Receive Frame Sync | G23 |
| MCASP0_AFSX | IO | MCASP Transmit Frame Sync | F25 |
| MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | F23 |
| MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | E24 |
| MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | E25 |
| MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | D25 |