SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Serial Port Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
Table 6-76 presents timing conditions for MCSPI.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 2 | 8.5 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 6 | 12 | pF |
For more information, see Multichannel Serial Peripheral Interface (MCSPI) section in Peripherals chapter in the device TRM.