SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD_CORE | Core supply | -0.3 | 1.05 | V | |
| VDDR_CORE | RAM, MMC0 PHY core, and MMC0 DLL analog supply | -0.3 | 1.05 | V | |
| VDD_CANUART | CANUART core supply | -0.3 | 1.05 | V | |
| VDDA_CORE_CSI_DSI | CSIRX0 and DSITX0 core supply | -0.3 | 1.05 | V | |
| VDDA_CORE_DSI_CLK | DSITX0 clock core supply | -0.3 | 1.05 | V | |
| VDDA_CORE_USB | USB0 and USB1 core supply | -0.3 | 1.05 | V | |
| VDDA_DDR_PLL0 | DDR Deskew PLL supply | -0.3 | 1.05 | V | |
| VDDS_DDR | DDR PHY IO supply | -0.3 | 1.57 | V | |
| VDDS_DDR_C | DDR clock IO supply | -0.3 | 1.57 | V | |
| VDDS_MMC0 | MMC0 PHY IO supply | -0.3 | 1.98 | V | |
| VDDS_OSC0 | MCU_OSC0 and WKUP_LFOSC0 supply | -0.3 | 1.98 | V | |
| VDDA_MCU | RCOSC, POR, POK, and MCU_PLL0 analog supply | -0.3 | 1.98 | V | |
| VDDA_PLL0 | MAIN_PLL0, MAIN_PLL1, and MAIN_PLL2 analog supply | -0.3 | 1.98 | V | |
| VDDA_PLL1 | MAIN_PLL16, MAIN_PLL17, and MAIN_PLL18 analog supply | -0.3 | 1.98 | V | |
| VDDA_PLL2 | MAIN_PLL6 analog supply | -0.3 | 1.98 | V | |
| VDDA_PLL3 | MAIN_PLL12 analog supply | -0.3 | 1.98 | V | |
| VDDA_PLL4 | MAIN_PLL8 and MAIN_PLL15 analog supply | -0.3 | 1.98 | V | |
| VDDA_1P8_CSI_DSI | CSIRX0 and DSITX0 1.8V analog supply | -0.3 | 1.98 | V | |
| VDDA_1P8_OLDI0 | OLDI0 1.8V analog supply | -0.3 | 1.98 | V | |
| VDDA_1P8_USB | USB0 and USB1 1.8V analog supply | -0.3 | 1.98 | V | |
| VDDA_TEMP0 | TEMP0 analog supply | -0.3 | 1.98 | V | |
| VDDA_TEMP1 | TEMP1 analog supply | -0.3 | 1.98 | V | |
| VDDA_TEMP2 | TEMP2 analog supply | -0.3 | 1.98 | V | |
| VPP | eFuse ROM programming supply | -0.3 | 1.98 | V | |
| VDDSHV_CANUART | IO supply for IO group CANUART | -0.3 | 3.63 | V | |
| VDDSHV_MCU | IO supply for IO group MCU | -0.3 | 3.63 | V | |
| VDDSHV0 | IO supply for IO group 0 | -0.3 | 3.63 | V | |
| VDDSHV1 | IO supply for IO group 1 | -0.3 | 3.63 | V | |
| VDDSHV2 | IO supply for IO group 2 | -0.3 | 3.63 | V | |
| VDDSHV3 | IO supply for IO group 3 | -0.3 | 3.63 | V | |
| VDDSHV5 | IO supply for IO group 5 | -0.3 | 3.63 | V | |
| VDDSHV6 | IO supply for IO group 6 | -0.3 | 3.63 | V | |
| VDDA_3P3_USB | USB0 and USB1 3.3V analog supply | -0.3 | 3.63 | V | |
| Steady-state max voltage at all fail-safe IO pins | MCU_PORz | -0.3 | 3.63 | V | |
| MCU_I2C0_SCL,
MCU_I2C0_SDA, WKUP_I2C0_SCL, WKUP_I2C0_SDA, EXTINTn When operating at 1.8V |
-0.3 | 1.98(3) | V | ||
| MCU_I2C0_SCL,
MCU_I2C0_SDA, WKUP_I2C0_SCL, WKUP_I2C0_SDA, EXTINTn When operating at 3.3V |
-0.3 | 3.63(3) | |||
| VMON_1P8_SOC | -0.3 | 1.98 | V | ||
| VMON_3P3_SOC | -0.3 | 3.63 | V | ||
| VMON_VSYS(4) | -0.3 | 1.98 | V | ||
| Steady-state max voltage at all other IO pins(5) | USB0_VBUS, USB1_VBUS(6) | -0.3 | 3.6 | V | |
| All other IO pins | -0.3 | IO supply voltage + 0.3 | V | ||
| Transient overshoot and undershoot at IO pin | 20% of IO supply voltage for up to 20% of the signal period (see Figure 6-1, IO Transient Voltage Ranges) | 0.2 × VDD(7) | V | ||
| Latch-up performance(8) | I-Test | -100 | 100 | mA | |
| Over-Voltage (OV) Test | 1.5 x VDD(7) | V | |||
| TSTG | Storage temperature | -55 | +150 | °C | |
Fail-safe IO terminals are designed such they do not have dependencies on the respective IO power supply voltage. This allows external voltage sources to be connected to these IO terminals when the respective IO power supplies are turned off. The MCU_I2C0_SCL, MCU_I2C0_SDA, WKUP_I2C0_SCL, WKUP_I2C0_SDA, EXTINTn, VMON_1P8_SOC, VMON_3P3_SOC, and MCU_PORz are the only fail-safe IO terminals. All other IO terminals are not fail-safe and the voltage applied to them should be limited to the value defined by the Steady State Max. Voltage at all IO pins parameter in Section 6.1.