SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
The Enhanced Quadrature Encoder Pulse (EQEP) peripheral is used to interface with quadrature-encoded signals from rotary or linear encoders, commonly used in high performance motion and position control systems, providing accurate position, direction, and speed information.
The EQEP module supports decoding of A-phase and B-phase signals, along with index signal (QEPI) for absolute position reference.
The 32-bit EQEP module features a position counter and control unit for position measurement with programmable reset, a quadrature edge-capture unit for low-speed measurement, a unit time base for real-time speed measurement, along with a watchdog timer for loss of encoder activity. The EQEP also generates interrupts on compare, overflow/underflow, and index events, supporting flexible motion control algorithms.
For more information, see Enhanced Quadrature Encoder Pulse (EQEP) section in Peripherals chapter in the device TRM.