SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | Voltage, Output High | Differential Load = 100Ω | 1.5 | V | ||
| VOL | Voltage, Output Low | 0.925 | V | |||
| VOCM | Voltage, Output Common Mode | 1.125 | 1.375 | V | ||
| ΔVOCM | Delta Voltage, Output Common
Mode (Difference between high and low steady-states) | 30 | mV | |||
| VOD | Voltage, Output Differential | 250 | 400 | mV | ||
| ΔVOD | Delta Voltage, Output
Differential (Difference between high and low steady-states) | 50 | mV | |||
| IOS | Current, Output Short-Circuit | V = VSS Differential Load = 100Ω | -5 | mA | ||
| IOZ | Current, Output High-Z | V = VDD(1) or V = VSS | -10 | 4 | 40 | µA |