SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| OUTPUT CONDITIONS | |||||
| CL | Output load capacitance | 2 | 5 | pF | |
| PCB CONNECTIVITY REQUIREMENTS | |||||
| td(Trace Mismatch) | Propagation delay mismatch across all traces | 200 | ps | ||
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 1.8V Mode | |||||
| DBTR1 | tc(TRC_CLK) | Cycle time, TRC_CLK | 6.83 | ns | |
| DBTR2 | tw(TRC_CLKH) | Pulse width, TRC_CLK high | 2.66 | ns | |
| DBTR3 | tw(TRC_CLKL) | Pulse width, TRC_CLK low | 2.66 | ns | |
| DBTR4 | tosu(TRC_DATAV-TRC_CLK) | Output setup time, TRC_DATA valid to TRC_CLK edge | 0.85 | ns | |
| DBTR5 | toh(TRC_CLK-TRC_DATAI) | Output hold time, TRC_CLK edge to TRC_DATA invalid | 0.85 | ns | |
| DBTR6 | tosu(TRC_CTLV-TRC_CLK) | Output setup time, TRC_CTL valid to TRC_CLK edge | 0.85 | ns | |
| DBTR7 | toh(TRC_CLK-TRC_CTLI) | Output hold time, TRC_CLK edge to TRC_CTL invalid | 0.85 | ns | |
| 3.3V Mode | |||||
| DBTR1 | tc(TRC_CLK) | Cycle time, TRC_CLK | 8.78 | ns | |
| DBTR2 | tw(TRC_CLKH) | Pulse width, TRC_CLK high | 3.64 | ns | |
| DBTR3 | tw(TRC_CLKL) | Pulse width, TRC_CLK low | 3.64 | ns | |
| DBTR4 | tosu(TRC_DATAV-TRC_CLK) | Output setup time, TRC_DATA valid to TRC_CLK edge | 1.10 | ns | |
| DBTR5 | toh(TRC_CLK-TRC_DATAI) | Output hold time, TRC_CLK edge to TRC_DATA invalid | 1.10 | ns | |
| DBTR6 | tosu(TRC_CTLV-TRC_CLK) | Output setup time, TRC_CTL valid to TRC_CLK edge | 1.10 | ns | |
| DBTR7 | toh(TRC_CLK-TRC_CTLI) | Output hold time, TRC_CLK edge to TRC_CTL invalid | 1.10 | ns | |
Figure 6-39 Trace Switching
Characteristics