SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 0.5 | 2.0 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 5 | 15 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Delay) | Propagation delay of each trace | 83.5 | 1000(1) | ps |
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps | |
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| J1 | tc(TCK) | Cycle time minimum, TCK | 40(1) | ns | |
| J2 | tw(TCKH) | Pulse width minimum, TCK high | 0.4P(2) | ns | |
| J3 | tw(TCKL) | Pulse width minimum, TCK low | 0.4P(2) | ns | |
| J4 | tsu(TDI-TCK) | Input setup time minimum, TDI valid to TCK high | 2 | ns | |
| tsu(TMS-TCK) | Input setup time minimum, TMS valid to TCK high | 2 | ns | ||
| J5 | th(TCK-TDI) | Input hold time minimum, TDI valid from TCK high | 3 | ns | |
| th(TCK-TMS) | Input hold time minimum, TMS valid from TCK high | 3 | ns | ||
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| J6 | td(TCKL-TDOI) | Delay time minimum, TCK low to TDO invalid | 0 | ns | |
| J7 | td(TCKL-TDOV) | Delay time maximum, TCK low to TDO valid | 12 | ns | |
Figure 6-40 JTAG Timing Requirements and
Switching Characteristics