SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| VMON_1P8_SOC | A | Voltage monitor input for 1.8V SoC power supply | 1A10 |
| VMON_3P3_SOC | A | Voltage monitor input for 3.3V SoC power supply | 1A4 |
| VMON_VSYS | A | Voltage monitor input, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | 1A6 |