SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | B25 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | A24 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | C21, K24 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | J25 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | K25 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | B23 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | F20 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | E20 |