SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| CP_GEMAC_CPTS0_RFT_CLK | I | CPTS Reference Clock Input | C25 |
| CP_GEMAC_CPTS0_TS_COMP | O | CPTS Time Stamp Counter Compare Output from CPSW3G0 CPTS | E20, H25 |
| CP_GEMAC_CPTS0_TS_SYNC | O | CPTS Time Stamp Counter Bit Output from CPSW3G0 CPTS | B21, H22 |
| CP_GEMAC_CPTS0_HW1TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | B20, H23 |
| CP_GEMAC_CPTS0_HW2TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | C21, H21 |
| SYNC0_OUT | O | CPTS Time Stamp Generator Bit 0 Output from Time Sync Router | B25 |
| SYNC1_OUT | O | CPTS Time Stamp Generator Bit 1 Output from Time Sync Router | C25 |
| SYNC2_OUT | O | CPTS Time Stamp Generator Bit 2 Output from Time Sync Router | B23 |
| SYNC3_OUT | O | CPTS Time Stamp Generator Bit 3 Output from Time Sync Router | F20 |