SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AE12 |
| CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AE11 |
| CSI0_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AA15 |
| CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AB11 |
| CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AC10 |
| CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AA10 |
| CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AD9 |
| CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AB10 |
| CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AC9 |
| CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AA9 |
| CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AD8 |