SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| UART1_CTSn | I | UART Clear to Send (active low) | D25 |
| UART1_DCDn | I | UART Data Carrier Detect (active low) | B25 |
| UART1_DSRn | I | UART Data Set Ready (active low) | A24 |
| UART1_DTRn | O | UART Data Terminal Ready (active low) | B23 |
| UART1_RIn | I | UART Ring Indicator | F20 |
| UART1_RTSn | O | UART Request to Send (active low) | E25 |
| UART1_RXD | I | UART Receive Data | C24, G23 |
| UART1_TXD | O | UART Transmit Data | B24, G20 |