SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
Table 4-1 shows a comparison between devices, highlighting the differences.
| FEATURES | REFERENCE NAME |
AM62P, AM62P-Q1 | |||
|---|---|---|---|---|---|
| AM62P54 | AM62P52 | AM62P34 | AM62P32 | ||
| WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13] (1) Register bit values by device "Features" code (See Nomenclature Description table for more information on device features) |
|||||
| G: | – | 0x352A7 | – | 0x351A7 | |
| M: | 0x352ED | 0x352AD | 0x351ED | 0x351AD | |
| PROCESSORS AND ACCELERATORS | |||||
| Speed Grades | See Device Speed Grades table | ||||
| Arm Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | Dual Core | Quad Core | Dual Core |
| Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core Functional Safety Optional(3) |
|||
| Graphics Processing Unit | GPU | Yes | Yes | No | No |
| Video Encoder / Decoder | VENC/VDEC | Yes | |||
| Device Management Subsystem | WKUP_R5F | Single Core | |||
| Hardware Security Module | HSM | Yes | |||
| Crypto Accelerators | Security | Yes | |||
| PROGRAM AND DATA STORAGE | |||||
| On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB | |||
| On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | |||
| LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | |||
| General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | |||
| PERIPHERALS | |||||
| Display Subsystem | DSS | 1x DPI | |||
| 1x OLDI (LVDS) | |||||
| 1x DSI | |||||
| Modular Controller Area Network Interface | MCAN | 4 | |||
| Full CAN-FD Support | CAN-FD | Yes | |||
| General-Purpose I/O | GPIO | Up to 158 | |||
| Inter-Integrated Circuit Interface | I2C | 6 | |||
| Multichannel Audio Serial Port | MCASP | 3 | |||
| Multichannel Serial Peripheral Interface | MCSPI | 5 | |||
| Multi-Media Card/Secure Digital Interface | MMC/SD | 1x eMMC (8-bits) up to: HS200 for non-Q1 devices HS400 for Q1 devices |
|||
| 2x SD/SDIO (4-bits) | |||||
| Flash Subsystem (FSS)(2) | OSPI0/QSPI0 | Yes(2) | |||
| Gigabit Ethernet Interface | CPSW3G | Yes | |||
| General-Purpose Timers | TIMER | 14 (4 in MCU and 2 in WKUP) | |||
| Global Timer Counter | GTC | 1 | |||
| Enhanced Pulse-Width Modulator Module | EPWM | 3 | |||
| Enhanced Capture Module | ECAP | 3 | |||
| Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | |||
| Universal Asynchronous Receiver and Transmitter | UART | 9 | |||
| CSI2-RX Controller with DPHY | CSI-RX | 1 | |||
| USB2.0 Controller with PHY | USB 2.0 | 2 | |||