SPRSP93C November 2024 – December 2025 F29H850TU , F29H859TU-Q1
PRODUCTION DATA
TMS320F2837xD
Real-Time Dual-Core Microcontrollers
The
F2837xD series sets a standard for performance with dual subsystems. Each subsystem
consists of a C28x CPU and a parallel control law accelerator (CLA), each running at
200 MHz. Enhancing performance are TMU and VCU accelerators. Capabilities include multiple
16-bit/12-bit mode ADCs, DAC, Sigma-Delta filters, USB, configurable logic block
(CLB), on-chip oscillators, and enhanced versions of all peripherals. The F2837xD is
available with up to 1MB of Flash. It is available in a 176-pin QFP or 337-pin BGA
package.
TMS320F2837xS
Real-Time Microcontrollers
The F2837xS
series is a pin-to-pin compatible version of F2837xD but with only one
C28x-CPU-and-CLA subsystem enabled. It is also available in a 100-pin QFP to enable
compatibility with the TMS320F2807x series.
TMS320F2838x
Real-Time Microcontrollers
The F2838x
series offers more performance, larger pin counts, flash memory sizes, peripheral
and wide variety of connectivity options. The F2838x series includes the latest
generation of accelerators, ePWM peripherals, and analog technology.
TMS320F28P65x
Real-Time Microcontrollers
The F28P65x
series is built for efficient control of power electronics. The family of devices
includes more ADC channels for further integration and hardware ADC oversampling to
save CPU bandwidth. It's new EPWM type has 36 high resolution PWMs with enhanced
flexibility to enable new power topologies like multiphase and multilevel power
architectures. Other capabilities include up to 1.28MB of flash, 11 windowed
comparators with dual-ramp generators, lockstep capability and a CLA module running
at 200MHz. The F28P65x family of devices has 100-pin QFP, 169-pin BGA, 176-pin QFP
and 256-pin BGA package variants.
TPS653860-Q1 - Functional safety-compliant multi-rail power supply for safety MCUs with Hardware integrity level up to ASIL-D. Refer to F29H85X-SOM-EVM for schematic reference.
TPS650366-Q1 - Functional safety-compliant multi-rail power supply for safety MCUs with Hardware integrity level up to ASIL-B. Refer to LAUNCHXL-F29H85X for schematic reference.
For information about migrating from TMS320F2837x, TMS320F2838x, or TMS320F28P65x to F29H85x, see the TMS320F2837x, TMS320F2838x, TMS320F28P65x Migration to F29H85x User's Guide.