SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
InstaSPIN-FOC is stored in a region of the device ROM that is execute-only (EXE-only) memory such that it is not readable by software or IDE.
| Features | 2806xF | 2806xM | 2805xF | 2805xM | 2802xF |
|---|---|---|---|---|---|
| FAST | Yes | Yes | Yes | Yes | Yes |
| SpinTAC | No | Yes | No | Yes | No |
| Maximum Number of Motors that can be controlled | 2 | 2 | 2 | 2 | 1 |
| Relocalable Controller Structure | No | No | Yes | Yes | Yes |
| FAST Version | 1.6 | 1.6 | 1.7 | 1.7 | 1.7 |
| Public Library needs to be added to project | No | No | No | No | Yes |
| ROM Library Start [address, hex] | 3F 8000 | 3F 8000 | 3F 8808 | 3F 8808 | 3F C000 |
| Library Required RAM [size, hex, words] | 800 | 800 | 800 | 800 | 200 |
| Library Start RAM [address, hex] | 01 3800 | 01 3800 | 00 8000 | 00 8000 | 00 0600 |