SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
InstaSPIN-MOTION [TMS320F2806xM (69M and 68M — 80- or 100-pin packages) and TMS320F2805xM (54M and 52M, — 80-pin packages)] is the first offering from Texas Instruments to combine TI's 32-bit C2000™ microcontrollers with comprehensive motor-, motion-, speed-, and position-control software. InstaSPIN-MOTION delivers robust velocity and position control at the highest efficiency for motor applications that operate in various motion state transitions. InstaSPIN-MOTION is your own motion control expert, on a single chip.
InstaSPIN-MOTION is a sensorless or sensored FOC solution that can identify, tune, and control your motor in minutes. InstaSPIN-MOTION features the FAST premium software sensor and the SpinTAC Motion Control Suite (Figure 2-5). The core algorithms are embedded in the read-only-memory (ROM) on TI's 32-bit C2000 microcontrollers (MCUs).
Figure 1-5 InstaSPIN-MOTION™ = C2000 Microcontroller +
FAST™ Software Sensor (optional) + Auto-Tuned Inner Torque Controller + SpinTAC™
Motion Control SuiteInstaSPIN-MOTION is ideal for applications that require accurate speed and position control, minimal disturbance, or undergo multiple state transitions or experience dynamic speed or load changes.
Table 2-2 provides examples of applications that will most benefit from InstaSPIN-MOTION.
| Application Characteristics | Examples |
|---|---|
| Accurate speed control |
Industrial fans Conveyor systems Elevators/escalators Automotive body parts (electric windows, sunroofs) Optical disc drives/hard drives Medical mixing |
| Accurate position control |
Surveillance systems Packaging systems Medical robots Gimbal systems Textile/Sewing machines |
| Minimal disturbance |
Dental tools Power tools Security gates and doors |
| Undergoes multiple state transitions/dynamic changes |
HVAC pumps, fans and blowers Generators Air conditioning compressors Washing machines Exercise equipment Medical pumps |