SPRUJ10E May 2022 – May 2025
The AM263x LaunchPad™ development kit is a simple and inexpensive hardware evaluation module (EVM) for the Texas Instruments™Sitara™ AM263x series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263x MCUs with on-board emulation for programming and debugging as well as buttons and LEDs for a simple user interface. The LaunchPad also features two independent BoosterPack XL expansion connectors, on-board Controller Area Network (CAN) transceiver, two RJ45 Ethernet ports, and an on-board XDS110 debug probe.