SPRUJ10E May 2022 – May 2025
The AM263x LaunchPad supports Local Interconnect Network communication with two LIN instances mapped to the BoosterPack header.
Figure 4-18 LIN Instances to BoosterPack
HeaderBoth LIN instances are mapped to the alternate BoosterPack function 2:1 Mux. The alternate BoosterPack function mux also has mappings for ADC inputs and PRU0 GPIO signals.
| GPIO_64 | GPIO_63 | Function of 2:1 Mux | Signals to BP Header |
|---|---|---|---|
| HIGH | LOW | Port A ↔ Port B | LIN2TX/RX, ADC4_AIN1, ADC0_AIN2 |
| HIGH | HIGH | Port A ↔ Port C | PRU GPIO11/9, LIN1TX/RX |
| LOW | LOW | Port A ↔ Port B | LIN2TX/RX, ADC4_AIN1, ADC0_AIN2 |
| LOW | HIGH | Port A ↔ Port C | NC, NC, LIN1 TX/RX |