SPRUJ10E May 2022 – May 2025
The AM263x LaunchPad maps 18 ADC inputs to the BoosterPack header. All of the ADC inputs that are used in the LaunchPad are ESD protected.
Figure 4-20 ADC/DAC Signal PathingSeven of the ADC inputs and one instance of the DAC_OUT signal is routed to a 2:1 mux (TS3DDR3812RUAR) to offer alternate BoosterPack functionality. The select line of the mux is driven by an AM263x SoC GPIO signal.
| GPIO63 | Condition | Funciton of Mux |
|---|---|---|
| LOW | ADC input/DAC_OUT Selected | Port A ↔ Port B |
| HIGH | Alternate BP functionality Selected | Port A ↔ Port C |
The ADC and DAC require a voltage reference. The AM263x LaunchPad has two switches that allow the user to switch between the DAC and ADC VREF source.
Figure 4-21 ADC and DAC VREF
SwitchesThe DAC VREF Switch (S1) is a single pole double throw switch that controls the input of the ADC VREF inputs of the AM263x SoC.
| DAC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 | AM263x on-die LDO |
| Pin 2-3 | External DAC VREF Header |
The ADC VREF Switch (S2) contains two single pole double throw switch that controls the input of the ADC VREF inputs of the AM263x SoC.
| ADC VREF Switch Position | Reference Selection |
|---|---|
| Pin 1-2 | OPEN- Allow for reference to be AM263x on-die LDO reference |
| Pin 2-3 | External ADC VREF Header |
| Pin 4-5 | OPEN- Allow for reference to be AM263x on-die LDO reference |
| Pin 5-6 | External ADC VREF Header |