SPRUJ10E May 2022 – May 2025
| GPIO Description | GPIO | Functionality | Net Name | Active Status |
|---|---|---|---|---|
| Enable control to CPSW RGMII1/MII1 Mux | GPIO1 | GPIO | RGMII1_ICSSM_MUX_EN_GPIO1 | LOW |
| Industrial LED Driver Enable | GPIO25 | GPIO | AM263_LED_ENABLE_GP25 | LOW |
| User Defined LED | GPIO26 | GPIO | AM263_LED_GPIO26 | LOW |
| Standby input to CAN Transceiver | GPIO51 | GPIO | AM263_CAN_STB_GPIO51 | HIGH |
| MUX Enable | GPIO58 | GPIO | AM263_MUX_EN_GPIO58 | HIGH |
| Select line for BP Mux | GPIO63 | GPIO | AM263_BP_MUX_SEL_GPIO63 | LOW |
| Select line for PRU MUX | GPIO64 | GPIO | AM263_PRU_MUX_SEL_GPIO64 | LOW |
| Select line for CPSW RGMII1/MII1 MUX | GPIO105 | GPIO | RGMII1_ICSSM_MUX_SEL_GPIO105 | LOW |
| SD Card Load Switch Enable | GPIO122 | GPIO | AM263_SD_ENABLE_GPIO122 | LOW |
| Interrupt To SoC | GPIO123 | Interrupt | AM263_INT1_PB_GPIO123 | LOW |