SPRUJF0 August   2025 F28E120SB , F28E120SC , TMS320F2802-Q1 , TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-EP , TMS320F28035-Q1

 

  1.   1
  2.   TMS320F2802x/TMS320F2803x to TMS320F28E12x Migration Overview
  3.   Trademarks
  4. Introduction
    1. 1.1 Abbreviations
  5. Central Processing Unit (CPU)
  6. Development Tools
    1. 3.1 Driver Library (Driverlib)
    2. 3.2 Migrating Between IQ_Math and Native Floating-Point
    3. 3.3 Embedded Application Binary Interface (EABI) Support
  7. Package and Pinout
  8. Operating Frequency and Power Management
  9. Power Sequencing
  10. Memory Map
    1. 7.1 Random Access Memory (RAM)
    2. 7.2 Flash and OTP
      1. 7.2.1 Size and Number of Sectors
      2. 7.2.2 Flash Parameters
      3. 7.2.3 Entry Point into Flash
      4. 7.2.4 Dual Code Security Module (DCSM) and Password Locations
      5. 7.2.5 OTP
      6. 7.2.6 Flash Programming
    3. 7.3 Boot ROM
      1. 7.3.1 Boot ROM Reserved RAM
      2. 7.3.2 Boot Mode Selection
      3. 7.3.3 Bootloaders
  11. Architectural Enhancements
    1. 8.1 Clock Sources and Domains
    2. 8.2 Dual-Clock Comparator (DCC) Module
    3. 8.3 Watchdog Timer
    4. 8.4 Peripheral Interrupt Expansion (PIE)
    5. 8.5 Lock Protection Registers
    6. 8.6 General-Purpose Input/Output (GPIO)
    7. 8.7 External Interrupts
    8. 8.8 Crossbar (X-BAR)
  12. Peripherals
    1. 9.1 New Peripherals
      1. 9.1.1 Direct Memory Access (DMA)
      2. 9.1.2 Analog Subsystem Interconnect
      3. 9.1.3 Comparator Subsystem (CMPSS)
      4. 9.1.4 Programmable Gain Amplifier (PGA)
    2. 9.2 Control Peripherals
      1. 9.2.1 Enhanced Pulse Width Modulator (MCPWM)
      2. 9.2.2 Enhanced Capture Module (eCAP)
      3. 9.2.3 Enhanced Quadrature Encode Pulse Module (eQEP)
    3. 9.3 Analog Peripherals
      1. 9.3.1 Analog-to-Digital Converter (ADC)
    4. 9.4 Communication Peripherals
      1. 9.4.1 SPI
      2. 9.4.2 SCI
      3. 9.4.3 UART
      4. 9.4.4 I2C
  13. 10Emulation – JTAG Port
  14. 11Silicon Errata
  15. 12Device Comparison Summary
  16. 13References

Clock Sources and Domains

There are numerous enhancement and changes to the clock sources and additional clock domains on the F28E12x device. These major enhancements and changes include:

  • Increase in the number of Peripheral Clock Gating Register to handle the additional and new peripherals
  • SYSOSC is the primary internal clock source and is the default system clock at reset
  • WROSC is a backup clock source which normally only clocks the watchdog timers and missing clock detection circuit (MCD)
  • External Clock Source (XTAL) can be used as the main system; frequency limits and timing requirements can be found in the TMS320F28E12x Microcontrollers Data Sheet
  • External Clock Output (XCLKOUT) can be connected to either GPIO16 or GPIO18, and the available clock sources are PLLSYSCLK, PLLRAWCLK, SYSCLK, SYSOSC, WROSC, and XTAL
  • The System PLL features a feedback loop including:
    • SYSPLL Reference Divider (PDIV) can be /1, /2, /4, or /8
    • SYSPLL Integer Multiplier (QDIV) can be from /2 to /128
    • SYSPLL Output Divider (RDIVCLK0) can be even values from /2 to /32
  • PLLSYSCLK Divide Select (PLLSYSCLKDIV) can be from /1 to /64
  • XCLKOUT Divide Select (XCLKOUTDIVSEL) has /8 (default on reset) in addition to /1, /2, and /4