SPVA059 June   2026 BQ21080 , BQ21088 , BQ24070 , BQ24071 , BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24076 , BQ24078 , BQ24079 , BQ25150 , BQ25155 , BQ25157 , BQ25170 , BQ25170J , BQ25171-Q1 , BQ25172 , BQ25173 , BQ25173-Q1 , BQ25175 , BQ25176J , BQ25176K , BQ25176M , BQ25180 , BQ25185 , BQ25186 , BQ25188 , BQ25190

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Procedure
    1. 2.1 Step-by-Step Calculation Method
  6. 3Design Examples
    1. 3.1 Example 1: BQ25190 with Standard NTC Beta Value, 10°C to 45°C
    2. 3.2 Example 2: BQ25188 with Different NTC Beta Value, 0°C to 45°C
    3. 3.3 Example 3: BQ25170 with Standard NTC Beta Value, -10°C to 60°C
  7. 4Error Analysis
    1. 4.1 Worst-Case Analysis Method
    2. 4.2 Example: Worst-Case Error Analysis for BQ25190, 10°C to 45°C
  8. 5NTC Thermistor Modeling
  9. 6Summary
  10. 7References

Example: Worst-Case Error Analysis for BQ25190, 10°C to 45°C

In Example 1 for a 10°C to 45°C temperature range, series and parallel resistors were selected:

  • RS = 0Ω (short)

  • RP = 12.0kΩ

  1. Identify the worst-case values for the BQ25190.

    • RS and RP resistor tolerances: 1%

    • IBIAS: 76.8µA (min), 80µA (typ), 83.2µA (max)

    • VCOLD: 0.576V (min), 0.580V (typ), 0.584V (max)

    • VHOT: 0.272V (min), 0.276V (typ), 0.280V (max)

  2. Calculate the equivalent TS network resistance for the worst-case parameter values using Equations 10 and 11.

    HOT

    • RNTC, max = 5,260Ω

    • RNTC, min = 4,477Ω

    COLD

    • RNTC,max = 21,127Ω

    • RNTC,min = 16,146Ω

  3. Using the R-T table for the NTC, find the worst-case temperature that corresponds to the calculated worst-case RNTC. Alternatively, use the beta equation to calculate the worst-case temperature. In this example, the beta equation is used.

    • Highest HOT entry temperature = 48°C

    • Lowest HOT entry temperature = 42°C

    • Highest COLD entry temperature = 14°C

    • Lowest COLD entry temperature = 6°C

    These results align with the output of the current-based TS calculator available on the TI Charger GUI.

Table 4-1 Current-Based TS Calculator Output

Min

Typ

Max

Enter Cold

6

10

14

Exit Cold

8

12

16

Enter Hot

42

45

48

Exit Hot

39

42

45