SPVA059 June   2026 BQ21080 , BQ21088 , BQ24070 , BQ24071 , BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24076 , BQ24078 , BQ24079 , BQ25150 , BQ25155 , BQ25157 , BQ25170 , BQ25170J , BQ25171-Q1 , BQ25172 , BQ25173 , BQ25173-Q1 , BQ25175 , BQ25176J , BQ25176K , BQ25176M , BQ25180 , BQ25185 , BQ25186 , BQ25188 , BQ25190

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Procedure
    1. 2.1 Step-by-Step Calculation Method
  6. 3Design Examples
    1. 3.1 Example 1: BQ25190 with Standard NTC Beta Value, 10°C to 45°C
    2. 3.2 Example 2: BQ25188 with Different NTC Beta Value, 0°C to 45°C
    3. 3.3 Example 3: BQ25170 with Standard NTC Beta Value, -10°C to 60°C
  7. 4Error Analysis
    1. 4.1 Worst-Case Analysis Method
    2. 4.2 Example: Worst-Case Error Analysis for BQ25190, 10°C to 45°C
  8. 5NTC Thermistor Modeling
  9. 6Summary
  10. 7References

Summary

This application note described how to design the external TS pin network for battery chargers with current-based battery NTC temperature sensing. External series and parallel compensation resistors can be used when a specific charging profile is required that cannot be achieved through device configuration alone, or when the battery pack NTC does not match the default type the charger was designed for. This application note presented a method to calculate the resistor values, verify the resulting thresholds, and evaluate worst-case trip temperatures across component and device tolerances. If available, use the NTC R-T table for the most accurate temperature calculations. Otherwise, use the beta equation as an approximation.