SPVA059 June   2026 BQ21080 , BQ21088 , BQ24070 , BQ24071 , BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24076 , BQ24078 , BQ24079 , BQ25150 , BQ25155 , BQ25157 , BQ25170 , BQ25170J , BQ25171-Q1 , BQ25172 , BQ25173 , BQ25173-Q1 , BQ25175 , BQ25176J , BQ25176K , BQ25176M , BQ25180 , BQ25185 , BQ25186 , BQ25188 , BQ25190

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Procedure
    1. 2.1 Step-by-Step Calculation Method
  6. 3Design Examples
    1. 3.1 Example 1: BQ25190 with Standard NTC Beta Value, 10°C to 45°C
    2. 3.2 Example 2: BQ25188 with Different NTC Beta Value, 0°C to 45°C
    3. 3.3 Example 3: BQ25170 with Standard NTC Beta Value, -10°C to 60°C
  7. 4Error Analysis
    1. 4.1 Worst-Case Analysis Method
    2. 4.2 Example: Worst-Case Error Analysis for BQ25190, 10°C to 45°C
  8. 5NTC Thermistor Modeling
  9. 6Summary
  10. 7References

Example 3: BQ25170 with Standard NTC Beta Value, -10°C to 60°C

Design the current-based TS network for the BQ25170 to support the following charging requirements for a personal electronics application:

Suspend charging when the battery NTC is above 60°C or below -10°C. Use vendor R-T curve data for a 10kΩ, β(25/85°C)=3435K NTC.

  1. Identify the required battery temperature thresholds.

    • THOT = 60°C

    • TCOLD = -10°C

  2. Find the TS voltage thresholds from the BQ25170 datasheet.

    • VHOT = 0.188V

    • VCOLD = 1.04V

  3. Determine the resistance of the NTC at THOT and TCOLD.

    From a vendor R-T table:

    • RHOT = 3.02kΩ

    • RCOLD = 42.47kΩ

  4. Calculate the required series and parallel resistors.

    From the BQ25170 datasheet:

    • IBIAS = 38µA

    • VHOT = 0.188V

    • VCOLD = 1.04V

    Calculating the series resistor using Equation 2:

    • RS,1 = 2,301Ω

    • RS,2 = -47,791Ω

    Calculating the parallel resistor, RP, using the valid solution, RS,1, and Equation 3:

    • RP = 70,409Ω

    Selecting standard E96 series (1% tolerance) resistor values from the calculated values:

    • RS = 2.32kΩ

    • RP = 69.8kΩ

  5. Verifying the TS thresholds that result from these resistor values using Equation 4:

    • VTS, HOT = 38µA (69.8kΩ || (2.32kΩ + 3.02kΩ)) = 0.188V

    • VTS, COLD = 38µA (69.8kΩ || (2.32kΩ + 42.47kΩ)) = 1.04V

    These thresholds align with the COLD and HOT thresholds of the BQ25170 listed in step 2.