SPVA059 June 2026 BQ21080 , BQ21088 , BQ24070 , BQ24071 , BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24076 , BQ24078 , BQ24079 , BQ25150 , BQ25155 , BQ25157 , BQ25170 , BQ25170J , BQ25171-Q1 , BQ25172 , BQ25173 , BQ25173-Q1 , BQ25175 , BQ25176J , BQ25176K , BQ25176M , BQ25180 , BQ25185 , BQ25186 , BQ25188 , BQ25190
This application note explains how to design the external TS pin network for battery chargers with current-based battery NTC temperature sensing. It is intended for system designers implementing battery temperature monitoring and applies when a specific charging profile is required for the battery that cannot be achieved through device configuration alone, or when the battery pack NTC thermistor does not match the type of NTC the charger was designed for, a 10kΩ at 25°C with β(25/85°C)=3435K. This application note presents a method to calculate the required series and parallel compensation resistors, verify the resulting temperature thresholds, and evaluate worst-case trip temperatures across component and device tolerances.